Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Unit of Measure

Notes

Disclaimer

N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details.

Specifications

Description 

N/A L150-HUB-21T-16/32DP-LLOC

Coupling Type

N/A Jaw

Material

N/A Sintered Iron

Color

N/A Metallic

Weight

N/A 4.15 lb

Weight (Complete Coupling w/ Min. Bores)

N/A 7.00 lb

Weight (Complete Coupling w/ Max. Bores)

N/A 8.80 lb

Dimensional Data

Coupling Size

N/A L150

Dimension T

N/A 3/8-16

Length thru Bore

N/A 1.75 in44.45 mm

Outside Diameter

N/A 3.75 in95.25 mm

Overall Length

N/A 4.500 in114.30 mm

Spline Size 

N/A 21T 16/32 DP

Min. Bore (Dimensions ID1/ID2)

N/A 0.625 in16.00 mm

Max. Bore (Dimensions ID1/ID2)

N/A 1.875 in48.00 mm

Hub Length

N/A 2.75 in69.85 mm

Dimension G

N/A 1 in25.40 mm

Dimension SL

N/A 0.750 in19.05 mm

Cubic inches

N/A 38.67188 in³

Features

Features 

N/A
  • Fail-safe – will still perform if elastomer fails
  • No metal to metal contact
  • Resistant to oil, dirt, sand, moisture and grease
  • More than 850,000 combinations of bore sizes
  • Most types available from stock in 24 hours