All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Jaw Couplings > L Type (Standard Jaw) Components > L Type Hubs with Keyway - Metric Bores > Part Number 68514441333  

Part Number 68514441333, L Type Hubs with Keyway - Metric Bores


    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.





Notes  · Specifications  · Dimensional Data  · Performance Data  · Spider Performance  · Features

Notes

Disclaimer

Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details.

Notes 

  • Jaw coupling hubs are standard with one set screw, for two set screws see RRS & RRC sections.


Specifications

Description 

L110-HUB-28MMH7-8X3.3MMKW

Hub Style

1

Coupling Type

Jaw

Material

Sintered Iron

Color

Metallic

# of Jaws

3

Elastomeric Member

SOX (NBR) Rubber

Weight

2.86 lb

Weight (Complete Coupling w/ Min. Bores)

5.30 lb

Weight (Complete Coupling w/ Min. Bores)

6.60 lb


Dimensional Data

Bore Size

28.00 mm

Coupling Size

L110

Keyway Size (W x D)

8 X 3.3 mm

Length thru Bore

1.68 in
42.67
mm

Overall Length

4.220 in
107.19
mm

Outside Diameter

3.32 in
84.33
mm

Min. Bore (Dimensions ID1/ID2)

0.625 in
16.00
mm

Max. Bore (Dimensions ID1/ID2)

1.625 in
42
mm

Hub Length

2.56 in
65.02
mm

Dimension G

0.88 in
22.35
mm

Dimension SL

0.750 in
19.05
mm

Cubic inches

28.21734 in³


Performance Data

Nominal Torque

792.00 in·lb
89.5
N·m

Max. Speed

5000 rpm

Rated HP at 100 rpm

1.26 hp

Rated HP at 1,200 rpm

15.12 hp

Rated HP at 1,800 rpm

23.00 hp

Rated HP at 3,600 rpm

45.36 hp


Spider Performance
  • Nitrile Butadiene (Buna N) Rubber is a flexible elastomer material that is oil resistant, resembles natural rubber in resilience and elasticity and operates effectively in temperature range of -40° to 212° F (-40° to 100° C). Good resistance to oil. Standard elastomer. (Also applies to SXB Cushions.)




Features

Features 

  • Fail-safe – will still perform if elastomer fails
  • No metal to metal contact
  • Resistant to oil, dirt, sand, moisture and grease
  • More than 850,000 combinations of bore sizes
  • Most types available from stock in 24 hours


 DOWNLOADS 

Jaw Type Catalog (pdf catalog)

Installation Instructions for Jaw Type Couplings

Installation Video for Jaw Type Couplings