All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Jaw Couplings
>
L Type (Standard Jaw) Components
>
L Type Hubs with Keyway - Metric Bores
>
View Items
L Type Hubs with Keyway - Metric Bores
Check up to five results to perform an action.
larger image
Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
The L Type coupling consists of two standard L Type hubs and one spider.
Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
Jaw Type Catalog (pdf catalog)
Installation Instructions for Jaw Type Couplings
Installation Video for Jaw Type Couplings
Results Per Page :
25
50
100
200
Results 1 - 25 of 152
1
2
3
4
5
»
Part Number
Description
Bore Size
Coupling Size
Keyway Size (W x D)
Length thru Bore
Outside Diameter
CAD
68514441313
L050-HUB-9MMH7-3X1.4MMKW
9.00
mm
L050
3 x 1.4
mm
0.620
in
15.75
mm
1.08
in
27.43
mm
68514441450
L050-HUB-10MMH7-3X1.4MMKW
10.00
mm
L050
3 x 1.4
mm
0.620
in
15.75
mm
1.08
in
27.43
mm
68514441314
L050-HUB-11MMH7-4X1.8MMKW
11.00
mm
L050
4 x 1.8
mm
0.620
in
15.75
mm
1.08
in
27.43
mm
68514441315
L050-HUB-12MMH7-4X1.8MMKW
12.00
mm
L050
4 x 1.8
mm
0.620
in
15.75
mm
1.08
in
27.43
mm
68514441451
L050-HUB-15MMH7-5X2.3MMKW
15
mm
L050
5 x 2.3
mm
0.620
in
15.75
mm
1.08
in
27.43
mm
68514456176
L050-HUB-16MMH7-5X2.3MMKW
16.00
mm
L050
5 x 2.3
mm
0.620
in
15.75
mm
1.08
in
27.43
mm
68514441316
L050-HUB-14MMH7-5X2.3MMKW
14.00
mm
L050
5 x 2.3
mm
0.620
in
15.75
mm
1.08
in
27.43
mm
68514456177
L070-HUB-9MMH7-3X1.4MMKW
9.00
mm
L070
3 x 1.4
mm
0.750
in
19.05
mm
1.36
in
34.54
mm
68514449870
L070-HUB-10MMH7-3X1.4MMKW
10.00
mm
L070
3 x 1.4
mm
0.750
in
19.05
mm
1.36
in
34.54
mm
68514441453
L070-HUB-11MMH7-4X1.8MMKW
11.00
mm
L070
4 x 1.8
mm
0.750
in
19.05
mm
1.36
in
34.54
mm
68514441454
L070-HUB-12MMH7-4X1.8MMKW
12.00
mm
L070
4 x 1.8
mm
0.750
in
19.05
mm
1.36
in
34.54
mm
68514476252
L070-HUB-12MMH7-1/8X1/16KW
12.00
mm
L070
1/8 x 1/16
mm
0.750
in
19.05
mm
1.36
in
34.54
mm
68514441317
L070-HUB-14MMH7-5X2.3MMKW
14.00
mm
L070
5 x 2.3
mm
0.750
in
19.05
mm
1.36
in
34.54
mm
68514441455
L070-HUB-15MMH7-5X2.3MMKW
15
mm
L070
5 x 2.3
mm
0.750
in
19.05
mm
1.36
in
34.54
mm
68514441318
L070-HUB-16MMH7-5X2.3MMKW
16.00
mm
L070
5 x 2.3
mm
0.750
in
19.05
mm
1.36
in
34.54
mm
68514445333
L070-HUB-17MMH7-5X2.3MMKW
17.00
mm
L070
5 x 2.3
mm
0.750
in
19.05
mm
1.36
in
34.54
mm
68514459724
L070-HUB-18MMH7-6X2.8MMKW
18.00
mm
L070
6 x 2.8
mm
0.750
in
19.05
mm
1.36
in
34.54
mm
68514441319
L070-HUB-19MMH7-6X2.8MMKW
19.00
mm
L070
6 x 2.8
mm
0.750
in
19.05
mm
1.36
in
34.54
mm
68514444298
L075-HUB-9MM-3X1.4MMKW
9.00
mm
L075
3 x 1.4
mm
0.82
in
20.83
mm
1.75
in
44.45
mm
68514441457
L075-HUB-10MMH7-3X1.4MMKW
10.00
mm
L075
3 x 1.4
mm
0.82
in
20.83
mm
1.75
in
44.45
mm
68514450811
L075-HUB-11MMH7-4X1.8MMKW
11.00
mm
L075
4 x 1.8
mm
0.82
in
20.83
mm
1.75
in
44.45
mm
68514444153
L075-HUB-12MMH7-4X1.8MMKW
12.00
mm
L075
4 x 1.8
mm
0.82
in
20.83
mm
1.75
in
44.45
mm
68514441321
L075-HUB-14MMH7-5X2.3MMKW
14.00
mm
L075
5 x 2.3
mm
0.82
in
20.83
mm
1.75
in
44.45
mm
68514441458
L075-HUB-15MMH7-5X2.3MMKW
15
mm
L075
5 x 2.3
mm
0.82
in
20.83
mm
1.75
in
44.45
mm
68514441322
L075-HUB-16MMH7-5X2.3MMKW
16.00
mm
L075
5 x 2.3
mm
0.82
in
20.83
mm
1.75
in
44.45
mm
Results 1 - 25 of 152
1
2
3
4
5
»