Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
The L Type coupling consists of two standard L Type hubs and one spider.
Unit of Measure

Dimensional Data

Coupling Size

N/A L190

Dimension A

N/A 4.500 in114.30 mm

Dimension B

N/A 0.600 in15.24 mm

Dimension H

N/A 1.380 in35.05 mm

Dimension W

N/A 0.88 in22.35 mm

Cubic inches

N/A 17.82000 in³

Key Dimensions

Coupling Type

N/A Jaw

Material

N/A Hytrel®

Insert Style

N/A Open Center

Color

N/A Tan

Type

N/A Elastomeric Insert

Weight

N/A 0.26 lb

UPC

N/A 0685144380999

Dimensional Data of Related Coupling

Max. Bore (Dimensions ID1/ID2)

N/A 2.125 in55 mm

Performance Data

Normal Temperature Range

N/A -60 to 250 ºF-51 to 121 ºC

Nominal Torque

N/A 4680.00 in·lb529.00 N·m

Angular Misalignment

N/A 0.50 º

Parallel Misalignment

N/A 0.0150 in

Shore Hardness

N/A 55D

Damping Capacity

N/A Low

Chemical Resistance

N/A Excellent

Spider Performance

Spider Performance

N/A
  • Hytrel is a flexible elastomer designed for high torque and high temperature operations. Hytrel can operate in temperatures of -60° to 250° F (-51° to 121° C) and has an excellent resistance to oil and chemicals. Not recommended for cyclic or start/stop applications.

Elastomers in Compression

Elastomers in Compression

N/A
    Lovejoy offers four types of elastomer designs to allow for additional flexibility in addressing specific application requirements. One piece designs are used in the “L” and “AL” models (referred to as spiders) and multiple part “load cushions” are used in the “C” and “H” model couplings. The load cushions are in sets of 6 to 14 pieces depending on coupling size.
Solid Center Spider
  • The solid center design is commonly used design when shafts of the driver and driven equipment can be kept separate by a standard gap
Open Center Spider
  • The open center design allows for the shafts of the driver and driven to be positioned within a short distance
  • Open center spiders offer shaft positioning flexibility but have a lower RPM capacity (1,750 RPM maximum for NBR, 3,600 maximum for Urethane/Hytrel®)
Cushions
  • Used exclusively for the C and H Type couplings
  • Load cushions are held in place radially by a steel collar which is attached to one of the hubs
Snap Wrap Flexible Spider
  • Design allows for easy removal of the spider without moving the hubs
  • Allows for close shaft separation all the way up to the hubs maximum bore
  • Maximum RPM is 1,750 RPM with the retaining ring, but if used with the LC Type (with collar) the normal RPM rating of the coupling applies
  • Style is available in NBR and Urethane only, and in limited sizes