L050-SPIDER OCT-BRONZE-1/2
N/A
L050
N/A
50.00 in·lb 5.60 N·m
N/A
0.310 in 7.87 mm
L070-SPIDER-BRONZE-1/2
N/A
L070
N/A
114.00 in·lb 12.90 N·m
N/A
0.500 in 12.70 mm
L070-SPIDER OCT-HYTREL-1/2
N/A
L070
N/A
114.00 in·lb 12.90 N·m
N/A
0.500 in 12.70 mm
L070-SPIDER OCT-SOX
N/A
L070
N/A
43.20 in·lb 4.90 N·m
N/A
0.500 in 12.70 mm
L070-SPIDER OCT-URE-1/2
N/A
L070
N/A
65.00 in·lb 7.30 N·m
N/A
0.500 in 12.70 mm
L/AL075-SPIDER OCT-BRONZE-3/4
N/A
L075, AL075
N/A
227.00 in·lb 25.60 N·m
N/A
0.750 in 19.05 mm
L/AL075-SPIDER OCT-HYTREL-3/4
N/A
L075, AL075
N/A
227.00 in·lb 25.60 N·m
N/A
0.750 in 19.05 mm
L/AL075-SPIDER OCT-SOX
N/A
L075, AL075
N/A
90.00 in·lb 10.20 N·m
N/A
0.750 in 19.05 mm
L/AL075-SPIDER OCT-URE-3/4
N/A
L075, AL075
N/A
135.00 in·lb 15.30 N·m
N/A
0.750 in 19.05 mm
L/AL090/095-SPIDER OCT-BRONZE-3/4
N/A
L090, L095, AL090, AL095
N/A
401 to 561 in·lb 45.3 to 63.4 N·m
N/A
0.880 in 22.35 mm
L/AL090/095-SPIDER OCT-HYTREL-7/8
N/A
L090, L095, AL090, AL095
N/A
401 to 561 in·lb 45.3 to 63.4 N·m
N/A
0.880 in 22.35 mm
L/AL090/095-SPIDER OCT-SOX-7/8
N/A
L090, L095, AL090, AL095
N/A
144 to 194 in·lb 16.3 to 21.9 N·m
N/A
0.880 in 22.35 mm
L/AL090/095-SPIDER OCT-URE-7/8
N/A
L090, L095, AL090, AL095
N/A
216 to 291 in·lb 24.4 to 32.9 N·m
N/A
0.880 in 22.35 mm
L/AL099/100-SPIDER OCT-BRONZE-1.06
N/A
L099, L100, AL099, AL100
N/A
792 to 1134 in·lb 89.5 to 128 N·m
N/A
1.030 in 26.16 mm
L/AL099/100-SPIDER OCT-HYTREL-1-1/32
N/A
L099, L100, AL099, AL100
N/A
792 to 1134 in·lb 89.5 to 128 N·m
N/A
1.030 in 26.16 mm
L/AL099/100-SPIDER OCT-SOX-1-1/32
N/A
L099, L100, AL099, AL100
N/A
318 to 417 in·lb 35.9 to 47.1 N·m
N/A
1.030 in 26.16 mm
L/AL099/100-SPIDER OCT-URE-1-1/32
N/A
L099, L100, AL099, AL100
N/A
477 to 626 in·lb 53.9 to 70.7 N·m
N/A
1.030 in 26.16 mm
L/AL110-SPIDER OCT-BRONZE-1-3/16
N/A
L110, AL110
N/A
2268.00 in·lb 256.00 N·m
N/A
1.180 in 29.97 mm
L/AL110-SPIDER OCT-HYTREL-1-3/16
N/A
L110, AL110
N/A
2268.00 in·lb 256.00 N·m
N/A
1.180 in 29.97 mm
L/AL110-SPIDER OCT-SOX-1-3/16
N/A
L110, AL110
N/A
792.00 in·lb 89.50 N·m
N/A
1.180 in 29.97 mm
L/AL110-SPIDER OCT-URE-1-3/16
N/A
L110, AL110
N/A
1188.00 in·lb 134.00 N·m
N/A
1.180 in 29.97 mm
L150-SPIDER OCT-BRONZE-1-1/8
N/A
L150
N/A
3706.00 in·lb 419.00 N·m
N/A
1.250 in 31.75 mm
L150-SPIDER OCT-HYTREL-1-1/4
N/A
L150
N/A
3708.00 in·lb 419.00 N·m
N/A
1.250 in 31.75 mm
L150-SPIDER OCT-SOX
N/A
L150
N/A
1240.00 in·lb 140.00 N·m
N/A
1.250 in 31.75 mm
L150-SPIDER OCT-URE-1-1/4
N/A
L150
N/A
1860.00 in·lb 210.00 N·m
N/A
1.250 in 31.75 mm
L190-SPIDER OCT-BRONZE-1-3/8
N/A
L190
N/A
4680.00 in·lb 529.00 N·m
N/A
1.380 in 35.05 mm
L190-SPIDER OCT-HYTREL-1-3/8
N/A
L190
N/A
4680.00 in·lb 529.00 N·m
N/A
1.380 in 35.05 mm
L190-SPIDER OCT-SOX
N/A
L190
N/A
1728.00 in·lb 195.00 N·m
N/A
1.380 in 35.05 mm
L190-SPIDER OCT-URE-1-3/8
N/A
L190
N/A
2592.00 in·lb 293.00 N·m
N/A
1.380 in 35.05 mm
L225-SPIDER OCT-BRONZE-1.169
N/A
L225
N/A
6228.00 in·lb 704.00 N·m
N/A
1.750 in 44.45 mm
L225-SPIDER OCT-HYTREL-1-3/4
N/A
L225
N/A
6228.00 in·lb 704.00 N·m
N/A
1.750 in 44.45 mm
L225-SPIDER OCT-SOX-1-3/4
N/A
L225
N/A
2340.00 in·lb 264.00 N·m
N/A
1.750 in 44.45 mm
L276-SPIDER-BRONZE
N/A
L276
N/A
12500.00 in·lb 1412.00 N·m
N/A
1.750 in 44.45 mm
L276-SPIDER OCT-SOX-1-3/4
N/A
L276
N/A
4716.00 in·lb 533.00 N·m
N/A
1.750 in 44.45 mm
L225-SPIDER OCT-URE-1.8
N/A
L225
N/A
3510.00 in·lb 397.00 N·m
N/A
1.750 in 44.45 mm
L070-SPIDER OCT-NYLON-1/2
N/A
L070
N/A
114.00 in·lb 12.90 N·m
N/A
0.500 in 12.70 mm
L/AL090/095-SPIDER OCT-NYLON-7/8
N/A
L090, L095, AL090, AL095
N/A
401 to 561 in·lb 45.3 to 63.4 N·m
N/A
0.880 in 22.35 mm
L/AL075-SPIDER-NYLON
N/A
L075, AL075
N/A
227.00 in·lb
N/A