Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Key Dimensions

Cone Part Number

N/A G36690

Bore (d)

N/A 5.7500 in146.050 mm

Inner Ring Width (B)

N/A 1.1250 in28.575 mm
Dynamic Radial Load Rating - 1M Revs (C1) 1 N/A 44200 lbf196000 N
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 11400 lbf50900 N
K Factor 3 N/A 1.59

Other Dimensions

Weight

N/A 10.52 lb4.773 Kg
Effective Center Location4 N/A 0.19 in4.8 mm
Max Shaft Fillet Radius5 N/A 0.060 in1.5 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 6.02 in153 mm

Shaft Backing Shoulder Diameter - Backface (db)

N/A 6.1 in155 mm

Cage Location rel. to BF (Aa)

N/A 0.04 in1 mm

Cage Location rel. to FF (Ab)

N/A 0.13 in3.3 mm

Ratings

Dynamic Axial Rating - 90M Revs (Ca90)6 N/A 7220 lbf32100 N

Static Radial Load Rating (CO)

N/A 88600 lbf394000 N

Factors

G1 Factor

N/A 366

G2 Factor

N/A 121
Geometry Factor (Cg)7 N/A 0.177
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 Negative value indicates effective center inside cone backface.
  • 5 These maximum fillet radii will be cleared by the bearing corners.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 Geometry constant for Lubrication Life Adjustment Factor a3l.