Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1 - 50 of 2507 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

A2031 N/A 0.3125 in7.938 mm N/A 0.4246 in10.785 mm N/A 2430 lbf10800 N N/A 2070 lbf9230 N N/A CAD Icon (for items table)
A2037 N/A 3/8 in9.525 mm N/A 0.4246 in10.785 mm N/A 2430 lbf10800 N N/A 2070 lbf9230 N N/A CAD Icon (for items table)
A4044 N/A 0.4375 in11.113 mm N/A 0.4326 in10.988 mm N/A 2960 lbf13200 N N/A 2580 lbf11500 N N/A CAD Icon (for items table)
A2047 N/A 0.4719 in11.986 mm N/A 0.4246 in10.785 mm N/A 2430 lbf10800 N N/A 2070 lbf9230 N N/A CAD Icon (for items table)
A4049 N/A 0.4992 in12.680 mm N/A 0.4326 in10.988 mm N/A 2960 lbf13200 N N/A 2580 lbf11500 N N/A CAD Icon (for items table)
00050 N/A 1/2 in12.7 mm N/A 0.5540 in14.072 mm N/A 4690 lbf20900 N N/A 3840 lbf17100 N N/A CAD Icon (for items table)
A4050 N/A 1/2 in12.7 mm N/A 0.4326 in10.988 mm N/A 2960 lbf13200 N N/A 2580 lbf11500 N N/A CAD Icon (for items table)
1163X N/A 0.5625 in14.288 mm N/A 0.8880 in22.555 mm N/A 8320 lbf37000 N N/A 8170 lbf36300 N N/A CAD Icon (for items table)
A4059 N/A 0.5901 in14.989 mm N/A 0.4326 in10.988 mm N/A 2960 lbf13200 N N/A 2580 lbf11500 N N/A CAD Icon (for items table)
03062 N/A 5/8 in15.875 mm N/A 0.5780 in14.681 mm N/A 5400 lbf24000 N N/A 4780 lbf21300 N N/A CAD Icon (for items table)
05062 N/A 5/8 in15.875 mm N/A 0.5662 in14.381 mm N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A CAD Icon (for items table)
09062 N/A 5/8 in15.875 mm N/A 0.8480 in21.539 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD Icon (for items table)
11590 N/A 5/8 in15.875 mm N/A 0.5625 in14.288 mm N/A 4230 lbf18800 N N/A 3920 lbf17400 N N/A CAD Icon (for items table)
11590A N/A 5/8 in15.875 mm N/A 0.5625 in14.288 mm N/A 3910 lbf17400 N N/A 3920 lbf17400 N N/A CAD Icon (for items table)
1178X N/A 5/8 in15.875 mm N/A 0.8880 in22.555 mm N/A 8320 lbf37000 N N/A 8170 lbf36300 N N/A CAD Icon (for items table)
17580 N/A 5/8 in15.875 mm N/A 0.6563 in16.670 mm N/A 7070 lbf31400 N N/A 6560 lbf29200 N N/A CAD Icon (for items table)
21063 N/A 5/8 in15.875 mm N/A 0.8598 in21.839 mm N/A 12400 lbf55100 N N/A 9560 lbf42500 N N/A CAD Icon (for items table)
A6062 N/A 5/8 in15.875 mm N/A 0.4391 in11.153 mm N/A 3020 lbf13400 N N/A 2770 lbf12300 N N/A CAD Icon (for items table)
L21549 N/A 5/8 in15.875 mm N/A 0.4330 in10.998 mm N/A 3230 lbf14300 N N/A 3130 lbf13900 N N/A CAD Icon (for items table)
HM81649 N/A 0.6294 in15.987 mm N/A 0.8268 in21.001 mm N/A 9020 lbf40100 N N/A 8840 lbf39300 N N/A CAD Icon (for items table)
05066 N/A 0.6690 in16.993 mm N/A 0.5662 in14.381 mm N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A CAD Icon (for items table)
A6067 N/A 0.6690 in16.993 mm N/A 0.4391 in11.153 mm N/A 3020 lbf13400 N N/A 2770 lbf12300 N N/A CAD Icon (for items table)
03066X N/A 0.6693 in17 mm N/A 0.5780 in14.681 mm N/A 5400 lbf24000 N N/A 4780 lbf21300 N N/A CAD Icon (for items table)
A5069 N/A 0.6872 in17.455 mm N/A 0.4375 in11.113 mm N/A 2930 lbf13000 N N/A 2600 lbf11600 N N/A CAD Icon (for items table)
05068 N/A 0.6875 in17.463 mm N/A 0.5662 in14.381 mm N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A CAD Icon (for items table)
4C N/A 0.6875 in17.463 mm N/A 0.4688 in11.908 mm N/A 4550 lbf20300 N N/A 4640 lbf20600 N N/A CAD Icon (for items table)
KLM11749 N/A 0.6875 in17.463 mm N/A 0.5750 in14.605 mm N/A 6600 lbf29400 N N/A 5260 lbf23400 N N/A CAD Icon (for items table)
LM11749 N/A 0.6875 in17.463 mm N/A 0.5750 in14.605 mm N/A 6600 lbf29400 N N/A 5260 lbf23400 N N/A CAD Icon (for items table)
09070 N/A 0.6950 in17.653 mm N/A 0.8480 in21.539 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD Icon (for items table)
05070XS N/A 0.7082 in17.988 mm N/A 0.5662 in14.381 mm N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A CAD Icon (for items table)
05070X N/A 0.7087 in18.001 mm N/A 0.5662 in14.381 mm N/A 5560 lbf24700 N N/A 5720 lbf25400 N N/A CAD Icon (for items table)
09075 N/A 0.7480 in18.999 mm N/A 0.8792 in22.332 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD Icon (for items table)
09076 N/A 0.7480 in18.999 mm N/A 0.8792 in22.332 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD Icon (for items table)
1774 N/A 0.7482 in19.004 mm N/A 0.7810 in19.837 mm N/A 10200 lbf45400 N N/A 10200 lbf45300 N N/A CAD Icon (for items table)
05075 N/A 3/4 in19.05 mm N/A 0.5662 in14.381 mm N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A CAD Icon (for items table)
05075X N/A 3/4 in19.05 mm N/A 0.5662 in14.381 mm N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A CAD Icon (for items table)
09067 N/A 3/4 in19.05 mm N/A 0.7500 in19.050 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD Icon (for items table)
09074 N/A 3/4 in19.05 mm N/A 0.8480 in21.539 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD Icon (for items table)
09078 N/A 3/4 in19.05 mm N/A 0.8480 in21.539 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD Icon (for items table)
1351 N/A 3/4 in19.05 mm N/A 0.9440 in23.978 mm N/A 10800 lbf47900 N N/A 10900 lbf48300 N N/A CAD Icon (for items table)
1775 N/A 3/4 in19.05 mm N/A 0.7810 in19.837 mm N/A 10200 lbf45400 N N/A 10200 lbf45300 N N/A CAD Icon (for items table)
21075 N/A 3/4 in19.05 mm N/A 0.8598 in21.839 mm N/A 12400 lbf55100 N N/A 9560 lbf42500 N N/A CAD Icon (for items table)
21075A N/A 3/4 in19.05 mm N/A 0.8598 in21.839 mm N/A 12400 lbf55100 N N/A 9560 lbf42500 N N/A CAD Icon (for items table)
4A N/A 3/4 in19.05 mm N/A 0.4688 in11.908 mm N/A 4550 lbf20300 N N/A 4640 lbf20600 N N/A CAD Icon (for items table)
A6075 N/A 3/4 in19.05 mm N/A 0.4391 in11.153 mm N/A 3020 lbf13400 N N/A 2770 lbf12300 N N/A CAD Icon (for items table)
LM11949 N/A 3/4 in19.05 mm N/A 0.6550 in16.637 mm N/A 8800 lbf39100 N N/A 7200 lbf32000 N N/A CAD Icon (for items table)
NA05075 N/A 3/4 in19.05 mm N/A 0.625 in15.875 mm N/A N/A N/A CAD Icon (for items table)
05079 N/A 0.7869 in19.987 mm N/A 0.5662 in14.381 mm N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A CAD Icon (for items table)
07079X N/A 0.7869 in19.987 mm N/A 0.5614 in14.260 mm N/A 6060 lbf27000 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
07079 N/A 0.7874 in20 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
1 - 50 of 2507 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »