Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Key Dimensions

UPC

N/A 0053893617312

Cone Part Number

N/A GL435049

Bore (d)

N/A 6.7500 in171.450 mm

Inner Ring Width (B)

N/A 0.9688 in24.608 mm
Dynamic Radial Load Rating - 1M Revs (C1) 1 N/A 37500 lbf167000 N
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 9720 lbf43200 N
K Factor 3 N/A 1.55

Other Dimensions

Weight

N/A 5.10 lb2.30 Kg
Effective Center Location4 N/A 0.42 in10.7 mm
Max Shaft Fillet Radius5 N/A 0.060 in1.520 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 7.05 in179 mm

Shaft Backing Shoulder Diameter - Backface (db)

N/A 7.13 in181 mm

Cage Location rel. to BF (Aa)

N/A 0 in0 mm

Cage Location rel. to FF (Ab)

N/A 0.08 in2 mm

Ratings

Dynamic Axial Rating - 90M Revs (Ca90)6 N/A 6250 lbf27800 N

Static Radial Load Rating (CO)

N/A 69800 lbf311000 N

Factors

G1 Factor

N/A 361.8

G2 Factor

N/A 179.2
Geometry Factor (Cg)7 N/A 0.176
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 Negative value indicates effective center inside cone backface.
  • 5 These maximum fillet radii will be cleared by the bearing corners.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 Geometry constant for Lubrication Life Adjustment Factor a3l.