Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Key Dimensions

Cone Part Number

N/A GLL641149

Bore (d)

N/A 8 in203.2 mm

Inner Ring Width (B)

N/A 1.0938 in27.783 mm
Dynamic Radial Load Rating - 1M Revs (C1) 1 N/A 46700 lbf208000 N
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 12100 lbf53900 N
K Factor 3 N/A 1.43

Other Dimensions

Weight

N/A 7.7 lb3.5 Kg
Effective Center Location4 N/A 0.62 in15.7 mm
Max Shaft Fillet Radius5 N/A 0.060 in1.520 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 8.35 in212 mm

Shaft Backing Shoulder Diameter - Backface (db)

N/A 8.43 in214 mm

Cage Location rel. to BF (Aa)

N/A 0.1 in2.5 mm

Cage Location rel. to FF (Ab)

N/A 0.1 in2.5 mm

Ratings

Dynamic Axial Rating - 90M Revs (Ca90)6 N/A 8480 lbf37700 N

Static Radial Load Rating (CO)

N/A 91100 lbf405000 N

Factors

G1 Factor

N/A 521.9

G2 Factor

N/A 231.1
Geometry Factor (Cg)7 N/A 0.14
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 Negative value indicates effective center inside cone backface.
  • 5 These maximum fillet radii will be cleared by the bearing corners.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 Geometry constant for Lubrication Life Adjustment Factor a3l.