Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.

RELATED PRODUCTS

Unit of Measure

Key Dimensions

UPC

N/A 0053893533599

Cup Part Number

N/A LM236710A

O.D. (D)

N/A 9.2610 in235.229 mm

Outer Ring Width (C)

N/A 1.1024 in28.001 mm
e Factor 1 N/A 0.33
Y Factor 2 N/A 1.79

Other Dimensions

Weight

N/A 3.40 Kg7.40 lb
Max Housing Fillet Radius3 N/A 0.08 in2.03 mm

Housing Backing Shoulder Dia. - Frontface (Da)

N/A 9.06 in230.10 mm

Housing Backing Shoulder Dia. - Backface (Db)

N/A 8.82 in224.03 mm

Factors

Geometry Factor (Cg)4 N/A 0.135
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These maximum fillet radii will be cleared by the bearing corners.
  • 4 Geometry constant for Lubrication Life Adjustment Factor a3l.