Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1 - 50 of 1864 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

00150 N/A 1.5 in38.1 mm N/A 0.4375 in11.113 mm N/A CAD Icon (for items table)
00152 N/A 1.5 in38.1 mm N/A 0.5337 in13.556 mm N/A CAD Icon (for items table)
00152X N/A 1.4375 in36.513 mm N/A 0.4375 in11.113 mm N/A CAD Icon (for items table)
00162X N/A 1.6260 in41.300 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
02419 N/A 2.6373 in66.987 mm N/A 0.6299 in15.999 mm N/A CAD Icon (for items table)
02420 N/A 2.6875 in68.263 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
02420A N/A 2.6875 in68.263 mm N/A 0.6393 in16.238 mm N/A CAD Icon (for items table)
02421 N/A 2.6875 in68.263 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
02820 N/A 2.8750 in73.025 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
02830 N/A 2.8750 in73.025 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
02831 N/A 3.1875 in80.963 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
03157X N/A 1.5748 in40 mm N/A 0.4375 in11.113 mm N/A CAD Icon (for items table)
03162 N/A 1.625 in41.275 mm N/A 0.4375 in11.113 mm N/A CAD Icon (for items table)
05175 N/A 1.7500 in44.450 mm N/A 0.4500 in11.430 mm N/A CAD Icon (for items table)
05185 N/A 1.8504 in47 mm N/A 0.4375 in11.113 mm N/A CAD Icon (for items table)
05185A N/A 1.8497 in46.982 mm N/A 0.4375 in11.113 mm N/A CAD Icon (for items table)
05185-S N/A 1.8504 in47 mm N/A 0.4375 in11.113 mm N/A CAD Icon (for items table)
05186 N/A 1.850 in46.990 mm N/A 0.4724 in11.999 mm N/A CAD Icon (for items table)
07196 N/A 1.9687 in50.005 mm N/A 0.375 in9.525 mm N/A CAD Icon (for items table)
07204 N/A 2.047 in51.994 mm N/A 0.5 in12.7 mm N/A CAD Icon (for items table)
07205 N/A 2.0472 in51.999 mm N/A 0.5 in12.7 mm N/A CAD Icon (for items table)
07205X N/A 2.0467 in51.986 mm N/A 0.5118 in13 mm N/A CAD Icon (for items table)
07210X N/A 2.000 in50.8 mm N/A 0.5 in12.7 mm N/A CAD Icon (for items table)
08231 N/A 2.3125 in58.738 mm N/A 0.4219 in10.716 mm N/A CAD Icon (for items table)
08237 N/A 2.3145 in58.788 mm N/A 0.4219 in10.716 mm N/A CAD Icon (for items table)
09194 N/A 1.9380 in49.225 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
09194-S N/A 2.0820 in52.883 mm N/A 0.5781 in14.684 mm N/A CAD Icon (for items table)
09195 N/A 1.9380 in49.225 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
09196 N/A 1.9380 in49.225 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
09199 N/A 1.9380 in49.225 mm N/A 1.0724 in27.239 mm N/A CAD Icon (for items table)
09201 N/A 2.000 in50.8 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
09207 N/A 2.0795 in52.819 mm N/A 0.5580 in14.173 mm N/A CAD Icon (for items table)
101575 N/A 15.7500 in400.050 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
101600 N/A 16.000 in406.4 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
107105 N/A 10.5625 in268.288 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
107105V N/A 10.5625 in268.288 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
107107 N/A 10.6220 in269.799 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
108142 N/A 14.2500 in361.950 mm N/A 3 in76.2 mm N/A CAD Icon (for items table)
111700 N/A 17 in431.8 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
1120NI N/A 1.7500 in44.450 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
1130 N/A 1.7500 in44.450 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
11300 N/A 3 in76.2 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
1130NI N/A 1.7500 in44.450 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
11315 N/A 3.1496 in80 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
11315-S N/A 3.1496 in80 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
113170 N/A 17 in431.8 mm N/A 1.9375 in49.213 mm N/A CAD Icon (for items table)
113181 N/A 18.1060 in459.892 mm N/A 1.9375 in49.213 mm N/A CAD Icon (for items table)
114160 N/A 16.000 in406.4 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
11520 N/A 1.6875 in42.863 mm N/A 0.375 in9.525 mm N/A CAD Icon (for items table)
116097 N/A 9.7500 in247.650 mm N/A 1.8750 in47.625 mm N/A CAD Icon (for items table)
1 - 50 of 1864 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »