Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Key Dimensions

Cup Part Number

N/A LM667814W

O.D. (D)

N/A 21.5000 in546.100 mm

Outer Ring Width (C)

N/A 2.6349 in66.926 mm
e Factor 1 N/A 0.9
K Factor 2 N/A 1.4

Other Dimensions

Weight

N/A 99.000 Kg218.20 lb
Max Housing Fillet Radius3 N/A 0.250 in6.40 mm
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These maximum fillet radii will be cleared by the bearing corners.