Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Key Dimensions

UPC

N/A 0053893682778

Cup Part Number

N/A M757410

O.D. (D)

N/A 17.2460 in438.048 mm

Outer Ring Width (C)

N/A 2.125 in53.975 mm
e Factor 1 N/A 0.47
K Factor 2 N/A 1.24
Y Factor 3 N/A 1.27

Other Dimensions

Weight

N/A 62.2 Kg137.10 lb
Max Housing Fillet Radius4 N/A 0.190 in4.80 mm

Housing Backing Shoulder Dia. - Backface (Db)

N/A 16.02 in406.90 mm
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These maximum fillet radii will be cleared by the bearing corners.