Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
Unit of Measure

Key Dimensions

Cup Part Number

N/A YSA33210RM

O.D. (D)

N/A 95 mm3.7402 in

Outer Ring Width (C)

N/A 27 mm1.063 in
e Factor 1 N/A 0.41
K Factor 2 N/A 1.41
Y Factor 3 N/A 1.45

Other Dimensions

Weight

N/A 1.0 Kg2.3 lb

Outer Ring Flange O.D.(D1)

N/A 102.000 mm4.0157 in

Outer Ring Flange Width (C2)

N/A 5.000 mm0.1969 in
Max Housing Fillet Radius4 N/A 1.5 mm0.06 in

Housing Backing Shoulder Dia. - Frontface (Da)

N/A 89.90 mm3.54 in

Factors

Geometry Factor (Cg)5 N/A 0.0957
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These maximum fillet radii will be cleared by the bearing corners.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.