Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
1 - 34 of 34 | Results Per Page | View | Unit of Measure
1 
Clear Filter

O.D. (D) (mm)

O.D. (D) (in)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

YSA33210RM N/A 95 mm3.7402 in N/A 27 mm1.063 in N/A CAD Icon (for items table)
JL724314-B N/A 170 mm6.6929 in N/A 19.05 mm0.75 in N/A CAD Icon (for items table)
JL730612-B N/A 205 mm8.0709 in N/A 21.438 mm0.8440 in N/A CAD Icon (for items table)
JLM722912-B N/A 165 mm6.4961 in N/A 21 mm0.8268 in N/A CAD Icon (for items table)
JM624610-B N/A 180 mm7.0866 in N/A 26 mm1.0236 in N/A CAD Icon (for items table)
JM716610-B N/A 130 mm5.1181 in N/A 24 mm0.9449 in N/A CAD Icon (for items table)
JP10010-B N/A 145 mm5.7087 in N/A 17.500 mm0.6890 in N/A CAD Icon (for items table)
JP13010-B N/A 185.000 mm7.2835 in N/A 21 mm0.8268 in N/A CAD Icon (for items table)
JP14010-B N/A 195.000 mm7.6772 in N/A 21 mm0.8268 in N/A CAD Icon (for items table)
JP16010-B N/A 220 mm8.6614 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
JP17010-B N/A 230 mm9.0551 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
JP18010-B N/A 240 mm9.4488 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
JP6010-B N/A 100 mm3.937 in N/A 15.500 mm0.6102 in N/A CAD Icon (for items table)
JP7010-B N/A 110 mm4.3307 in N/A 15.500 mm0.6102 in N/A CAD Icon (for items table)
JP8010-B N/A 125 mm4.9213 in N/A 17.500 mm0.6890 in N/A CAD Icon (for items table)
JP9010-B N/A 135.000 mm5.3150 in N/A 17.500 mm0.6890 in N/A CAD Icon (for items table)
Y30210CRM N/A 90 mm3.5433 in N/A 17 mm0.6693 in N/A CAD Icon (for items table)
Y30307RM N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A CAD Icon (for items table)
Y30309RM N/A 100 mm3.937 in N/A 22 mm0.8661 in N/A CAD Icon (for items table)
Y30310RM N/A 110 mm4.3307 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
Y30311RM N/A 120 mm4.7244 in N/A 25 mm0.9843 in N/A CAD Icon (for items table)
Y32009XR N/A 75 mm2.9528 in N/A 15.500 mm0.6102 in N/A CAD Icon (for items table)
Y32010XR N/A 80 mm3.1496 in N/A 15.500 mm0.6102 in N/A CAD Icon (for items table)
Y32309-BRM N/A 100 mm3.937 in N/A 30 mm1.1811 in N/A CAD Icon (for items table)
Y32311-BRM N/A 120 mm4.7244 in N/A 35 mm1.378 in N/A CAD Icon (for items table)
Y32312-BRM N/A 130 mm5.1181 in N/A 37 mm1.4567 in N/A CAD Icon (for items table)
Y32312CBRM N/A 130 mm5.1181 in N/A 37 mm1.4567 in N/A CAD Icon (for items table)
Y33109R N/A 80 mm3.1496 in N/A 20.500 mm0.8071 in N/A CAD Icon (for items table)
Y33212R N/A 110 mm4.3307 in N/A 29 mm1.1417 in N/A CAD Icon (for items table)
YA31310RM N/A 110 mm4.3307 in N/A 19 mm0.748 in N/A CAD Icon (for items table)
YSA30308RM N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A CAD Icon (for items table)
YSA32215R N/A 130 mm5.1181 in N/A 27 mm1.063 in N/A CAD Icon (for items table)
YSA33210R N/A 95 mm3.7402 in N/A 27 mm1.063 in N/A CAD Icon (for items table)
YSB-32215R N/A 130 mm5.1181 in N/A 27 mm1.063 in N/A CAD Icon (for items table)
1 - 34 of 34 | Results Per Page | View | Unit of Measure
1