d - Bore |
N/A 254 mm10 in |
D - Cup Outer Diameter |
N/A 358.775 mm14.1250 in |
B - Cone Width |
N/A 76 mm2.9921 in |
C - Cup Width |
N/A 53.975 mm2.1250 in |
T - Bearing Width |
N/A 159 mm6.2598 in |
R - Cone Backface "To Clear" Radius1 | N/A 1.5 mm0.06 in |
r - Cup Backface "To Clear" Radius2 | N/A 3.30 mm0.130 in |
db - Cone Backface Backing Diameter |
N/A 270 mm10.63 in |
Da - Cup Frontface Backing Diameter |
N/A 343.41 mm13.52 in |
Db - Cup Backface Backing Diameter |
N/A 335.03 mm13.19 in |
Ab - Cage-Cone Frontface Clearance |
N/A 6.1 mm0.24 in |
Aa - Cage-Cone Backface Clearance |
N/A 2.3 mm0.09 in |
a - Effective Center Location3 | N/A 6.9 mm-0.27 in |