Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Oil Holes in Retainer

N/A Yes

d - Bore Diameter

N/A 3.01 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTC

Dimensions

D - Bearing O.D.

N/A 5 1/4 in133.350 mm

T - Bearing Width

N/A 1.375 in34.925 mm

R - Fillet Radius Shaft (Max)

N/A 0.09 in2.300 mm

Basic Load Ratings

Steering Pivot Rating

N/A 40000 lbf178500 N