Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Comprised of two thrust tapered races, rollers and an outside retainer which holds the components together during shipping and installation. Full complement design (cageless).These thrust bearings are specifically designed for oscillating applications. Types TTC, TTCS and TTCL are identical except for the outside retainer construction.
1 - 48 of 48 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore (d) (in)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Steering Pivot Rating (lbf)

Steering Pivot Rating (N)

Part Number

Oil Holes in Retainer

Bore (d)

O.D. (D)

Width (T)

Steering Pivot Rating

CAD

T1260-904A1 N/A No N/A 1.2600 in N/A 2.1875 in55.562 mm N/A 0.625 in15.875 mm N/A 6200 lbf27600 N N/A CAD Icon (for items table)
T1260W-90010 N/A Yes N/A 1.2600 in N/A 2.1875 in55.562 mm N/A 0.625 in15.875 mm N/A 6200 lbf27600 N N/A CAD Icon (for items table)
T1260W-90049 N/A Yes N/A 1.2600 in N/A 2.1875 in55.562 mm N/A 0.625 in15.875 mm N/A 6200 lbf27600 N N/A CAD Icon (for items table)
T127-904A1 N/A No N/A 1.2600 in N/A 2.6250 in66.675 mm N/A 0.7656 in19.446 mm N/A 9450 lbf42200 N N/A CAD Icon (for items table)
T127W-904A3 N/A Yes N/A 1.2600 in N/A 2.6250 in66.675 mm N/A 0.7656 in19.446 mm N/A 9450 lbf42200 N N/A CAD Icon (for items table)
T1381-904A1 N/A No N/A 1.385 in N/A 2.3415 in59.475 mm N/A 0.625 in15.875 mm N/A 7000 lbf31200 N N/A CAD Icon (for items table)
T138XS-904A2 N/A No N/A 1.385 in N/A 2.6250 in66.675 mm N/A 0.7656 in19.446 mm N/A 9450 lbf42200 N N/A CAD Icon (for items table)
T144-904A1 N/A No N/A 1.447 in N/A 2.6250 in66.675 mm N/A 0.7656 in19.446 mm N/A 9450 lbf42200 N N/A CAD Icon (for items table)
T144W-904A2 N/A Yes N/A 1.447 in N/A 2.6250 in66.675 mm N/A 0.7656 in19.446 mm N/A 9450 lbf42200 N N/A CAD Icon (for items table)
T151-904A1 N/A No N/A 1.51 in N/A 2.859 in72.619 mm N/A 0.8438 in21.433 mm N/A 10600 lbf47000 N N/A CAD Icon (for items table)
T151W-904A2 N/A Yes N/A 1.51 in N/A 2.859 in72.619 mm N/A 0.8438 in21.433 mm N/A 10600 lbf47000 N N/A CAD Icon (for items table)
T157-904A1 N/A No N/A 1.573 in N/A 2.859 in72.619 mm N/A 0.8438 in21.433 mm N/A 10600 lbf47000 N N/A CAD Icon (for items table)
T157W-904A2 N/A Yes N/A 1.573 in N/A 2.859 in72.619 mm N/A 0.8438 in21.433 mm N/A 10600 lbf47000 N N/A CAD Icon (for items table)
T178-90011 N/A No N/A 1.5906 in N/A 2.874 in73 mm N/A 0.748 in19 mm N/A 10700 lbf47500 N N/A CAD Icon (for items table)
T163-904A2 N/A No N/A 1.635 in N/A 2.859 in72.619 mm N/A 0.8438 in21.433 mm N/A 10600 lbf47000 N N/A CAD Icon (for items table)
T163W-904A4 N/A Yes N/A 1.635 in N/A 2.859 in72.619 mm N/A 0.8438 in21.433 mm N/A 10600 lbf47000 N N/A CAD Icon (for items table)
T176-904A1 N/A No N/A 1.76 in N/A 3.266 in82.956 mm N/A 0.9375 in23.812 mm N/A 14300 lbf64000 N N/A CAD Icon (for items table)
T176W-904A2 N/A Yes N/A 1.76 in N/A 3.266 in82.956 mm N/A 0.9375 in23.812 mm N/A 14300 lbf64000 N N/A CAD Icon (for items table)
T177-904A1 N/A No N/A 1.7717 in N/A 2.874 in73 mm N/A 0.7874 in20 mm N/A 10700 lbf47500 N N/A CAD Icon (for items table)
T177XA-904A3 N/A No N/A 1.7717 in N/A 2.879 in73.127 mm N/A 0.7874 in20 mm N/A 10700 lbf47500 N N/A CAD Icon (for items table)
T177A-90010 N/A No N/A 1.7907 in N/A 2.874 in73 mm N/A 0.7874 in20 mm N/A 10700 lbf47500 N N/A CAD Icon (for items table)
T1921-90010 N/A No N/A 1.822 in N/A 3.150 in80.01 mm N/A 0.629 in15.977 mm N/A 12700 lbf56500 N N/A CAD Icon (for items table)
T182-904A1 N/A No N/A 1.822 in N/A 3.266 in82.956 mm N/A 0.9375 in23.812 mm N/A 14300 lbf64000 N N/A CAD Icon (for items table)
T182-904A2 N/A No N/A 1.822 in N/A 3.266 in82.956 mm N/A 0.9375 in23.812 mm N/A 14300 lbf64000 N N/A CAD Icon (for items table)
T189-904A3 N/A No N/A 1.885 in N/A 3.266 in82.956 mm N/A 0.9063 in23.02 mm N/A 14300 lbf64000 N N/A CAD Icon (for items table)
T189W-904A2 N/A Yes N/A 1.885 in N/A 3.266 in82.956 mm N/A 0.9063 in23.02 mm N/A 14300 lbf64000 N N/A CAD Icon (for items table)
T188-904A3 N/A No N/A 1.885 in N/A 3.266 in82.956 mm N/A 0.9375 in23.812 mm N/A 14300 lbf64000 N N/A CAD Icon (for items table)
T190-902A1 N/A No N/A 1.885 in N/A 3.271 in83.083 mm N/A 0.9063 in23.02 mm N/A 14300 lbf64000 N N/A CAD Icon (for items table)
T1910-90010 N/A No N/A 1.929 in N/A 3.365 in85.471 mm N/A 0.645 in16.383 mm N/A 12700 lbf56500 N N/A CAD Icon (for items table)
T1920-90010 N/A No N/A 1.929 in N/A 3.365 in85.471 mm N/A 0.645 in16.383 mm N/A 12700 lbf56500 N N/A CAD Icon (for items table)
T201-904A4 N/A No N/A 2.01 in N/A 3.672 in93.269 mm N/A 1.031 in26.187 mm N/A 19400 lbf86000 N N/A CAD Icon (for items table)
T201W-904A2 N/A Yes N/A 2.01 in N/A 3.672 in93.269 mm N/A 1.031 in26.187 mm N/A 19400 lbf86000 N N/A CAD Icon (for items table)
T202-904A2 N/A No N/A 2.01 in N/A 3.672 in93.269 mm N/A 1.062 in26.975 mm N/A 19400 lbf86000 N N/A CAD Icon (for items table)
T202W-904A3 N/A Yes N/A 2.01 in N/A 3.672 in93.269 mm N/A 1.062 in26.975 mm N/A 19400 lbf86000 N N/A CAD Icon (for items table)
T208-904A1 N/A No N/A 2.072 in N/A 3.672 in93.269 mm N/A 1.062 in26.975 mm N/A 19400 lbf86000 N N/A CAD Icon (for items table)
T208-904A3 N/A No N/A 2.072 in N/A 3.672 in93.269 mm N/A 1.062 in26.975 mm N/A 19400 lbf86000 N N/A CAD Icon (for items table)
T252W-904A2 N/A Yes N/A 2.51 in N/A 4.3750 in111.125 mm N/A 1.0156 in25.796 mm N/A 27900 lbf124000 N N/A CAD Icon (for items table)
T251-904A1 N/A No N/A 2.51 in N/A 4.3750 in111.125 mm N/A 1.0625 in26.988 mm N/A 27900 lbf124000 N N/A CAD Icon (for items table)
T251W-904A2 N/A Yes N/A 2.51 in N/A 4.3750 in111.125 mm N/A 1.0625 in26.988 mm N/A 27900 lbf124000 N N/A CAD Icon (for items table)
T301-904A2 N/A No N/A 3.01 in N/A 5.25 in133.35 mm N/A 1.3125 in33.338 mm N/A 40000 lbf178500 N N/A CAD Icon (for items table)
T301W-904A3 N/A Yes N/A 3.01 in N/A 5.25 in133.35 mm N/A 1.3125 in33.338 mm N/A 40000 lbf178500 N N/A CAD Icon (for items table)
T302-904A2 N/A No N/A 3.01 in N/A 5.25 in133.35 mm N/A 1.375 in34.925 mm N/A 40000 lbf178500 N N/A CAD Icon (for items table)
T302W-904A1 N/A Yes N/A 3.01 in N/A 5.25 in133.35 mm N/A 1.375 in34.925 mm N/A 40000 lbf178500 N N/A CAD Icon (for items table)
T302W-90010 N/A Yes N/A 3.01 in N/A 5.25 in133.35 mm N/A 1.375 in34.925 mm N/A 40000 lbf178500 N N/A CAD Icon (for items table)
T350-904A1 N/A No N/A 3 1/2 in N/A 5.25 in133.35 mm N/A 1.3124 in33.335 mm N/A 26000 lbf115500 N N/A CAD Icon (for items table)
T4020-90010 N/A No N/A 4.02 in N/A 7.0716 in179.619 mm N/A 1.25 in31.75 mm N/A 73000 lbf324000 N N/A CAD Icon (for items table)
T402-904A1 N/A No N/A 4.02 in N/A 7.0716 in179.619 mm N/A 1.75 in44.45 mm N/A 77500 lbf344000 N N/A CAD Icon (for items table)
T402W-90010 N/A Yes N/A 4.02 in N/A 7.0716 in179.619 mm N/A 1.75 in44.45 mm N/A 77500 lbf344000 N N/A CAD Icon (for items table)
1 - 48 of 48 | Results Per Page | View | Unit of Measure
1