Unit of Measure

Key Dimensions

Bore (d)

N/A 6.5 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHD

Bearing Configuration

N/A Thrust TTHD - with cage

O.D. (D)

N/A 12.25 in311.15 mm

Width (T)

N/A 3.5 in88.9 mm

Other Dimensions

Max Shaft Fillet Radius

N/A 0.25 in6.4 mm

Max Housing Fillet Radius

N/A 0.25 in6.4 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 1290000 lbf5730000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 105000 lbf470000 N