Unit of Measure

Key Dimensions

Bore (d)

N/A 7.0000 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHD

Bearing Configuration

N/A Thrust TTHD - with cage

O.D. (D)

N/A 14.5000 in368.300 mm

Width (T)

N/A 3.25 in82.55 mm

Other Dimensions

Max Shaft Fillet Radius

N/A 0.310 in8 mm

Max Housing Fillet Radius

N/A 0.31 in8 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 2010000 lbf8950000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 156000 lbf690000 N