Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore Diameter

N/A 37 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

Dimensions

D - Bearing O.D.

N/A 49 in1244.6 mm

T - Bearing Width

N/A 6 in152.4 mm

T1 - Ring Thickness

N/A 1.406 in35.71 mm

D1 - Small Diameter O.D.

N/A 49 in1244.6 mm

d1 - Large Bore I.D.

N/A 37.1 in942.34 mm

R - Fillet Radius Shaft (Max)

N/A 0.06 in1.5 mm

r - Fillet Radius Housing (Max)

N/A 0.06 in1.5 mm

H - Shoulder Diameter - Shaft

N/A 47 in1193.8 mm

E - Shoulder Diameter - Housing

N/A 38.75 in984.3 mm

Basic Load Ratings

Static Load Rating

N/A 14600000 lbf65200000 N

Dynamic Load Rating

N/A 774000 lbf3440000 N