Unit of Measure

Key Dimensions

Bore (d)

N/A 10.75 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

O.D. (D)

N/A 24 in609.6 mm

Width (T)

N/A 6-3/8 in161.925 mm

Other Dimensions

T1 - Ring Thickness

N/A 1.25 in31.75 mm

D1 - Small Diameter O.D.

N/A 24 in609.6 mm

d1 - Large Bore I.D.

N/A 11.5 in292.1 mm

Max Shaft Fillet Radius

N/A 0.25 in6.4 mm

Max Housing Fillet Radius

N/A 0.25 in6.4 mm

H - Shoulder Diameter - Shaft

N/A 21.89 in556 mm

E - Shoulder Diameter - Housing

N/A 12.47 in316.7 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 7880000 lbf35000000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 591000 lbf2630000 N