Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore Diameter

N/A 11 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

Dimensions

D - Bearing O.D.

N/A 23.7500 in603.25 mm

T - Bearing Width

N/A 5 3/8 in136.525 mm

T1 - Ring Thickness

N/A 1.5 in38.1 mm

D1 - Small Diameter O.D.

N/A 23.75 in603.25 mm

d1 - Large Bore I.D.

N/A 11 in279.4 mm

R - Fillet Radius Shaft (Max)

N/A 0.440 in11.200 mm

r - Fillet Radius Housing (Max)

N/A 0.06 in1.5 mm

H - Shoulder Diameter - Shaft

N/A 21.4 in543.5 mm

E - Shoulder Diameter - Housing

N/A 12.35 in313.8 mm

Basic Load Ratings

Static Load Rating

N/A 7240000 lbf32200000 N

Dynamic Load Rating

N/A 577000 lbf2570000 N