Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore Diameter

N/A 45 3/4 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

Dimensions

D - Bearing O.D.

N/A 50.5 in1282.7 mm

T - Bearing Width

N/A 2.0625 in52.388 mm

T1 - Ring Thickness

N/A 0.628 in15.96 mm

D1 - Small Diameter O.D.

N/A 50.5 in1282.7 mm

d1 - Large Bore I.D.

N/A 45.75 in1162.05 mm

R - Fillet Radius Shaft (Max)

N/A 0.13 in3.300 mm

r - Fillet Radius Housing (Max)

N/A 0.13 in3.3 mm

H - Shoulder Diameter - Shaft

N/A 49.45 in1256.2 mm

E - Shoulder Diameter - Housing

N/A 46.46 in1180 mm

Basic Load Ratings

Static Load Rating

N/A 4280000 lbf19000000 N

Dynamic Load Rating

N/A 139000 lbf620000 N