Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore Diameter

N/A 53 1/4 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

Dimensions

D - Bearing O.D.

N/A 58 in1473.2 mm

T - Bearing Width

N/A 2.062 in52.375 mm

T1 - Ring Thickness

N/A 0.626 in15.89 mm

D1 - Small Diameter O.D.

N/A 58 in1473.2 mm

d1 - Large Bore I.D.

N/A 53.25 in1352.55 mm

R - Fillet Radius Shaft (Max)

N/A 0.13 in3.300 mm

r - Fillet Radius Housing (Max)

N/A 0.13 in3.3 mm

H - Shoulder Diameter - Shaft

N/A 56.88 in1444.7 mm

E - Shoulder Diameter - Housing

N/A 53.88 in1368.5 mm

Basic Load Ratings

Static Load Rating

N/A 4750000 lbf21100000 N

Dynamic Load Rating

N/A 146000 lbf650000 N