Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Designed for environments where severe contamination is present, such as agricultural tillage equipment.
One-piece Tri-Ply seals:
  • Incorporate a highly effective design molded to an exterior shroud cap.
  • Provide exceptionally effective protection against loss of lubricant and entrance of wet or abrasive contaminants.
Seven-piece Tri-Ply construction:
  • Standard on certain sizes
  • Shroud cap nests closely with the outside seal
  • Helps protect the rubber seal members from fiber wrap warpage and abrasion
  • Balanced design, identified by deep races, large balls and extra-wide or heavy, shock-resistant inner and outer rings.
Use of Tri-Ply Seal bearings simplifies housing designs and their extra inner ring width provides greater support on the shaft.
For speeds in excess of 500 RPM, consult your Timken representative.
Unit of Measure

Key Dimensions

Bore Shape

N/A ROUND BORE

Bore (d)

N/A 49 mm1.95 in

O.D. (D)

N/A 90 mm3.54 in

Width (B)

N/A 37 mm1.44 in

Extended Dynamic Load Rating (Ce)

N/A 39900 N9000 lbf

Other Dimensions

Weight

N/A 0.79 Kg1.75 lb

Outer Ring Width (C)

N/A 23 mm0.91 in

Dimension - L

N/A 5 mm0.19 in

Ratings

Static Radial Load Rating (C0)

N/A 23000 N5200 lbf