Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Designed for environments where severe contamination is present, such as agricultural tillage equipment.
One-piece Tri-Ply seals:
  • Incorporate a highly effective design molded to an exterior shroud cap.
  • Provide exceptionally effective protection against loss of lubricant and entrance of wet or abrasive contaminants.
Seven-piece Tri-Ply construction:
  • Standard on certain sizes
  • Shroud cap nests closely with the outside seal
  • Helps protect the rubber seal members from fiber wrap warpage and abrasion
  • Balanced design, identified by deep races, large balls and extra-wide or heavy, shock-resistant inner and outer rings.
Use of Tri-Ply Seal bearings simplifies housing designs and their extra inner ring width provides greater support on the shaft.
For speeds in excess of 500 RPM, consult your Timken representative.
1 - 36 of 36 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (mm)

O.D. (D) (in)

Outer Ring Width (C) (mm)

Outer Ring Width (C) (in)

Width (B) (mm)

Width (B) (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Extended Dynamic Load Rating (Ce) (N)

Extended Dynamic Load Rating (Ce) (lbf)

Part Number

Bore Shape

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (B)

Static Radial Load Rating (C0)

Extended Dynamic Load Rating (Ce)

CAD

W208PPB7 N/A ROUND BORE N/A 30 mm1.19 in N/A 80 mm3.15 in N/A 18 mm0.71 in N/A 30 mm1.19 in N/A 19900 N4500 lbf N/A 36800 N8300 lbf N/A CAD Icon (for items table)
GW210PP3 N/A ROUND BORE N/A 38 mm1.41 in N/A 90 mm3.54 in N/A 30 mm1.19 in N/A 30 mm1.19 in N/A 23000 N5200 lbf N/A 39900 N9000 lbf N/A CAD Icon (for items table)
W208PP10 N/A ROUND BORE N/A 38 mm1.50 in N/A 80 mm3.15 in N/A 21 mm0.83 in N/A 43 mm1.69 in N/A 19900 N4500 lbf N/A 36800 N8300 lbf N/A CAD Icon (for items table)
W208PPB2 N/A ROUND BORE N/A 38 mm1.50 in N/A 80 mm3.15 in N/A 18 mm0.71 in N/A 43 mm1.69 in N/A 19900 N4500 lbf N/A 36800 N8300 lbf N/A CAD Icon (for items table)
W208PPB23 N/A ROUND BORE N/A 38 mm1.50 in N/A 80 mm3.15 in N/A 30 mm1.19 in N/A 43 mm1.69 in N/A 15600 N3550 lbf N/A 32000 N7200 lbf N/A CAD Icon (for items table)
W210PP8 N/A ROUND BORE N/A 39 mm1.53 in N/A 90 mm3.54 in N/A 30 mm1.19 in N/A 30 mm1.19 in N/A 23000 N5200 lbf N/A 39900 N9000 lbf N/A CAD Icon (for items table)
W209PPB4 N/A ROUND BORE N/A 39 mm1.54 in N/A 85 mm3.35 in N/A 30 mm1.19 in N/A 30 mm1.19 in N/A 20200 N4550 lbf N/A 36800 N8300 lbf N/A CAD Icon (for items table)
GW209PPB4 N/A ROUND BORE N/A 39 mm1.54 in N/A 85 mm3.35 in N/A 30 mm1.19 in N/A 30 mm1.19 in N/A 20200 N4550 lbf N/A 36800 N8300 lbf N/A CAD Icon (for items table)
W209PPB2 N/A ROUND BORE N/A 45 mm1.77 in N/A 85 mm3.35 in N/A 30 mm1.19 in N/A 30 mm1.19 in N/A 20200 N4550 lbf N/A 36800 N8300 lbf N/A CAD Icon (for items table)
GW209PPB2 N/A ROUND BORE N/A 45 mm1.77 in N/A 85 mm3.35 in N/A 30 mm1.19 in N/A 30 mm1.19 in N/A 20200 N4550 lbf N/A 36800 N8300 lbf N/A CAD Icon (for items table)
GW209PPB11 N/A ROUND BORE N/A 45 mm1.78 in N/A 85 mm3.35 in N/A 22 mm0.87 in N/A 37 mm1.44 in N/A 20200 N4550 lbf N/A 36800 N8300 lbf N/A CAD Icon (for items table)
W210PPB5 N/A ROUND BORE N/A 45 mm1.79 in N/A 90 mm3.54 in N/A 30 mm1.19 in N/A 30 mm1.19 in N/A 23000 N5200 lbf N/A 39900 N9000 lbf N/A CAD Icon (for items table)
GW210PPB5 N/A ROUND BORE N/A 45 mm1.79 in N/A 90 mm3.54 in N/A 30 mm1.19 in N/A 30 mm1.19 in N/A 23000 N5200 lbf N/A 39900 N9000 lbf N/A CAD Icon (for items table)
GW211PPB13 N/A ROUND BORE N/A 45 mm1.79 in N/A 100 mm3.94 in N/A 25 mm0.98 in N/A 33 mm1.31 in N/A 29000 N6550 lbf N/A 48800 N11000 lbf N/A CAD Icon (for items table)
W210PP2 N/A ROUND BORE N/A 49 mm1.94 in N/A 90 mm3.54 in N/A 30 mm1.19 in N/A 30 mm1.19 in N/A 23000 N5200 lbf N/A 39900 N9000 lbf N/A CAD Icon (for items table)
W210PPB2 N/A ROUND BORE N/A 49 mm1.94 in N/A 90 mm3.54 in N/A 30 mm1.19 in N/A 30 mm1.19 in N/A 23000 N5200 lbf N/A 39900 N9000 lbf N/A CAD Icon (for items table)
GW210PPB2 N/A ROUND BORE N/A 49 mm1.94 in N/A 90 mm3.54 in N/A 30 mm1.19 in N/A 30 mm1.19 in N/A 23000 N5200 lbf N/A 39900 N9000 lbf N/A CAD Icon (for items table)
GW211PPB10 N/A ROUND BORE N/A 49 mm1.94 in N/A 100 mm3.94 in N/A 33 mm1.31 in N/A 33 mm1.31 in N/A 29000 N6550 lbf N/A 48800 N11000 lbf N/A CAD Icon (for items table)
GW210PP9 N/A ROUND BORE N/A 49 mm1.95 in N/A 90 mm3.54 in N/A 23 mm0.91 in N/A 37 mm1.44 in N/A 23000 N5200 lbf N/A 39900 N9000 lbf N/A CAD Icon (for items table)
GW211PPB14 N/A ROUND BORE N/A 51 mm2.02 in N/A 100 mm3.94 in N/A 25 mm0.98 in N/A 33 mm1.31 in N/A 29000 N6550 lbf N/A 48800 N11000 lbf N/A CAD Icon (for items table)
W211PP2 N/A ROUND BORE N/A 56 mm2.19 in N/A 100 mm3.94 in N/A 33 mm1.31 in N/A 33 mm1.31 in N/A 29000 N6550 lbf N/A 48800 N11000 lbf N/A CAD Icon (for items table)
W211PPB2 N/A ROUND BORE N/A 56 mm2.19 in N/A 100 mm3.94 in N/A 33 mm1.31 in N/A 33 mm1.31 in N/A 29000 N6550 lbf N/A 48800 N11000 lbf N/A CAD Icon (for items table)
GW211PP2 N/A ROUND BORE N/A 56 mm2.19 in N/A 100 mm3.94 in N/A 33 mm1.31 in N/A 33 mm1.31 in N/A 29000 N6550 lbf N/A 48800 N11000 lbf N/A CAD Icon (for items table)
GW211PPB2 N/A ROUND BORE N/A 56 mm2.19 in N/A 100 mm3.94 in N/A 33 mm1.31 in N/A 33 mm1.31 in N/A 29000 N6550 lbf N/A 48800 N11000 lbf N/A CAD Icon (for items table)
GW211PPB8 N/A ROUND BORE N/A 56 mm2.19 in N/A 100 mm3.94 in N/A 25 mm0.98 in N/A 33 mm1.31 in N/A 29000 N6550 lbf N/A 48800 N11000 lbf N/A CAD Icon (for items table)
GW211PPB9 N/A ROUND BORE N/A 56 mm2.20 in N/A 100 mm3.94 in N/A 25 mm0.98 in N/A 40 mm1.56 in N/A 29000 N6550 lbf N/A 48800 N11000 lbf N/A CAD Icon (for items table)
GW216PP5 N/A ROUND BORE N/A 64 mm2.52 in N/A 140 mm5.51 in N/A 30 mm1.18 in N/A 64 mm2.50 in N/A 54000 N12200 lbf N/A 81000 N18300 lbf N/A CAD Icon (for items table)
GW214PPB6 N/A ROUND BORE N/A 68 mm2.69 in N/A 125 mm4.92 in N/A 28 mm1.10 in N/A 68 mm2.69 in N/A 43500 N9800 lbf N/A 71000 N16000 lbf N/A CAD Icon (for items table)
W214PP2 N/A ROUND BORE N/A 70 mm2.76 in N/A 125 mm4.92 in N/A 40 mm1.56 in N/A 40 mm1.56 in N/A 43500 N9800 lbf N/A 71000 N16000 lbf N/A CAD Icon (for items table)
W214PPB2 N/A ROUND BORE N/A 70 mm2.76 in N/A 125 mm4.92 in N/A 40 mm1.56 in N/A 40 mm1.56 in N/A 43500 N9800 lbf N/A 71000 N16000 lbf N/A CAD Icon (for items table)
GW214PP2 N/A ROUND BORE N/A 70 mm2.76 in N/A 125 mm4.92 in N/A 40 mm1.56 in N/A 40 mm1.56 in N/A 43500 N9800 lbf N/A 71000 N16000 lbf N/A CAD Icon (for items table)
GW214PPB2 N/A ROUND BORE N/A 70 mm2.76 in N/A 125 mm4.92 in N/A 40 mm1.56 in N/A 40 mm1.56 in N/A 43500 N9800 lbf N/A 71000 N16000 lbf N/A CAD Icon (for items table)
GW214PPB5 N/A ROUND BORE N/A 70 mm2.76 in N/A 125 mm4.92 in N/A 40 mm1.56 in N/A 62 mm2.44 in N/A 43500 N9800 lbf N/A 71000 N16000 lbf N/A CAD Icon (for items table)
W214PPB9 N/A ROUND BORE N/A 70 mm2.77 in N/A 125 mm4.92 in N/A 28 mm1.10 in N/A 44 mm1.75 in N/A 43500 N9800 lbf N/A 71000 N16000 lbf N/A CAD Icon (for items table)
W315PP2 N/A ROUND BORE N/A 76 mm3.01 in N/A 160 mm6.30 in N/A 68 mm2.69 in N/A 68 mm2.69 in N/A 76800 N17300 lbf N/A 128000 N29000 lbf N/A CAD Icon (for items table)
GW216PPB3 N/A ROUND BORE N/A 76 mm3.01 in N/A 140 mm5.51 in N/A 30 mm1.18 in N/A 64 mm2.50 in N/A 54000 N12200 lbf N/A 81000 N18300 lbf N/A CAD Icon (for items table)
1 - 36 of 36 | Results Per Page | View | Unit of Measure
1