Designed for environments where severe contamination is present, such as agricultural tillage equipment.
Unit of Measure

Key Dimensions

Bore Shape

N/A ROUND BORE

Bore (d)

N/A 70 mm2.76 in

O.D. (D)

N/A 125 mm4.92 in

Width (B)

N/A 40 mm1.56 in

Extended Dynamic Load Rating (Ce)

N/A 71000 N16000 lbf

Other Dimensions

Weight

N/A 1.90 Kg4.19 lb

Outer Ring Width (C)

N/A 40 mm1.56 in

Ratings

Static Radial Load Rating (C0)

N/A 43500 N9800 lbf