Designed for environments where severe contamination is present, such as agricultural tillage equipment.
Unit of Measure

Key Dimensions

Bore Shape

N/A ROUND BORE

Bore (d)

N/A 76 mm3.01 in

O.D. (D)

N/A 160 mm6.30 in

Width (B)

N/A 68 mm2.69 in

Extended Dynamic Load Rating (Ce)

N/A 128000 N29000 lbf

Other Dimensions

Weight

N/A 5.96 Kg13.13 lb

Outer Ring Width (C)

N/A 68 mm2.69 in

Ratings

Static Radial Load Rating (C0)

N/A 76800 N17300 lbf