Designed for environments where severe contamination is present, such as agricultural tillage equipment.
One-piece Tri-Ply seals:
  • Incorporate a highly effective design molded to an exterior shroud cap.
  • Provide exceptionally effective protection against loss of lubricant and entrance of wet or abrasive contaminants.
Seven-piece Tri-Ply construction:
  • Standard on certain sizes
  • Shroud cap nests closely with the outside seal
  • Helps protect the rubber seal members from fiber wrap warpage and abrasion
  • Balanced design, identified by deep races, large balls and extra-wide or heavy, shock-resistant inner and outer rings.
  • Use of Tri-Ply Seal bearings simplifies housing designs and their extra inner ring width provides greater support on the shaft.
  • For speeds in excess of 500 RPM, consult your Timken representative.
  • Unit of Measure

    Key Dimensions

    Bore Shape

    N/A SQUARE BORE

    Shaft d

    N/A 25 mm1.00 in

    O.D. (D)

    N/A 80 mm3.15 in

    Width (B)

    N/A 37 mm1.44 in

    Extended Dynamic Load Rating (Ce)

    N/A 36800 N8300 lbf

    Other Dimensions

    Weight

    N/A 0.73 Kg1.62 lb

    Outer Ring Width (C)

    N/A 18 mm0.71 in

    Ratings

    Static Radial Load Rating (C0)

    N/A 19900 N4500 lbf