Designed for environments where severe contamination is present, such as agricultural tillage equipment.
One-piece Tri-Ply seals:
  • Incorporate a highly effective design molded to an exterior shroud cap.
  • Provide exceptionally effective protection against loss of lubricant and entrance of wet or abrasive contaminants.
Seven-piece Tri-Ply construction:
  • Standard on certain sizes
  • Shroud cap nests closely with the outside seal
  • Helps protect the rubber seal members from fiber wrap warpage and abrasion
  • Balanced design, identified by deep races, large balls and extra-wide or heavy, shock-resistant inner and outer rings.
Use of Tri-Ply Seal bearings simplifies housing designs and their extra inner ring width provides greater support on the shaft.
For speeds in excess of 500 RPM, consult your Timken representative.
Unit of Measure

Key Dimensions

Bore Shape

N/A SQUARE BORE

Shaft d

N/A 38 mm1.50 in

O.D. (D)

N/A 100 mm3.94 in

Width (B)

N/A 33 mm1.31 in

Extended Dynamic Load Rating (Ce)

N/A 48800 N11000 lbf

Other Dimensions

Weight

N/A 1.27 Kg2.79 lb

Outer Ring Width (C)

N/A 33 mm1.31 in

Ratings

Static Radial Load Rating (C0)

N/A 29000 N6550 lbf