Designed for environments where severe contamination is present, such as agricultural tillage equipment.
Unit of Measure

Key Dimensions

Bore Shape

N/A SQUARE BORE

Shaft d

N/A 38 mm1.50 in

O.D. (D)

N/A 100 mm3.94 in

Width (B)

N/A 33 mm1.31 in

Extended Dynamic Load Rating (Ce)

N/A 48800 N11000 lbf

Other Dimensions

Weight

N/A 1.21 Kg2.66 lb

Outer Ring Width (C)

N/A 33 mm1.31 in

Ratings

Static Radial Load Rating (C0)

N/A 29000 N6550 lbf