 
                The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
RELATED PRODUCTS
RELATED PRODUCTS
| Shaft Size | N/A 60 mm | 
| Shaft Size Type | N/A Metric | 
| UPC Code | N/A 0883450503785 | 
| Type E Closed Cover Number | N/A EUC-F | 
| Lubrication | N/A Grease - Premium Industrial | 
| Housing Coating | N/A E-Coat | 
| Dimension B | N/A 4 in | 
| Dimension L | N/A 6 7/8 in | 
| Dimension A | N/A 3 9/16 in | 
| Dimension J | N/A 5 3/8 in | 
| Dimension A2 | N/A 3/16 in | 
| Bolt Diameter | N/A 5/8 in | 
| Dimension A1 | N/A 1 1/2 in | 
| Dimension D 1 | N/A 5-5/16 in | 
| Dimension d1 | N/A 4-1/16 in | 
| Dimension Ac | N/A 4.6375 in | 
| Dimension d2 | N/A 4.945 in | 
| e | N/A 0.40 | 
| X (if Fa/Fr ≤ e) | N/A 0.87 | 
| Y (if Fa/Fr ≤ e) | N/A 2.17 | 
| X (if Fa/Fr > e) | N/A 0.7 | 
| Y (if Fa/Fr > e) | N/A 2.63 | 
| K Factor | N/A 1.51 | 
| C90 Dynamic Load Rating2 | N/A 11600 lbf | 
| C0 Static Load Rating | N/A 54000 lbf | 
| Fa-max Maximum Permissible Thrust Load3 | N/A 3454 lbf | 
| Fr-max Maximum Allowable Slip Fit Radial Load4 | N/A 9500 lbf | 
| Max. Speed5 | N/A 2420 rpm | 
| Note | N/A Note: All units have a 1/8" pipe thread grease fitting The Maximum Permissible Thrust Load applies to conditions of slip fit with set screw mounting or in applications where a large moment loading occurs. The values shown are valid only when two collars and set screws are used. When heavy thrust forces are applied, the friction between the pillow block base may not be sufficient to prevent movement. Mechanical stops or shear bars with strength sufficient to support the load should be added. Never weld the pillow block or bearing to secure it to the shaft or base. | 
