CAD (0)
▾
CAD Drawings
Timken® Type E Mounted Tapered Roller Bearings
type-e-mounted-tapered-roller-bearings
Open and Closed end covers available for purchase. /Asset/Pillow-Blocks-2-Bolt-Base-Side-By-Side1.jpg
1-3/16 to 3-1/2 utilize one collar
3-15/16 to 5 utilize two collars
6 holes equally spaced (chordal spacing shown) /Asset/Type-E-Flange-Piloted-Bearing--Side-By-Side1.jpg
Frames will accept either the Timken Type E Tapered Roller Bearing or Spherical Roller Bearing (SRB) Solid-Block Top Angle Take-Up Mounted Bearings. /Asset/QMTPF-Take-Up-Frame.jpg
Open and Closed end covers available for purchase. /Asset/Pillow-Blocks-2-Bolt-Base-Side-By-Side1.jpg
1-3/16 to 3-1/2 utilize one collar
3-15/16 to 5 utilize two collars
6 holes equally spaced (chordal spacing shown) /Asset/Type-E-Flange-Piloted-Bearing--Side-By-Side1.jpg
Type E Pillow Block: 2-Bolt Base Bearing
(238) Type E tapered roller bearing Mounted Bearings are available in a wide variety of sizes and configurations to meet the requirements of demanding applications. Popular part numbers are in stock for immediate availability. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm.Open and Closed end covers available for purchase. /Asset/Pillow-Blocks-2-Bolt-Base-Side-By-Side1.jpg
Type E Pillow Block: 4-Bolt Base Bearing
(211) Type E tapered roller bearing Mounted Bearings are available in a wide variety of sizes and configurations to meet the requirements of demanding applications. Popular part numbers are in stock for immediate availability. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm. /Asset/Pillow-Blocks-4-Bolt-Base-Side-By-Side1.jpg
Type E Flange: 4-Bolt Bearing
(206) Type E tapered roller bearing Mounted Bearings are available in a wide variety of sizes and configurations to meet the requirements of demanding applications. Popular part numbers are in stock for immediate availability. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm. /Asset/Type-E-Flange-4-Bolt-Bearing-Side-By-Side1.jpg
Type E Flange: Piloted Bearing
(221) Type E tapered roller bearing Mounted Bearings are available in a wide variety of sizes and configurations to meet the requirements of demanding applications. Popular part numbers are in stock for immediate availability. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm.1-3/16 to 3-1/2 utilize one collar
3-15/16 to 5 utilize two collars
6 holes equally spaced (chordal spacing shown) /Asset/Type-E-Flange-Piloted-Bearing--Side-By-Side1.jpg
Type E Take Up: Top Angle Bearing (E-TTU)
(203) Type E tapered roller bearing Mounted Bearings are available in a wide variety of sizes and configurations to meet the requirements of demanding applications. Popular part numbers are in stock for immediate availability. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm. /Asset/Type-E-Take-Up-Top-Angle-Bearing-Side-By-Side1.jpg
Type E Take Up: Wide Slot Bearing
(182) Type E tapered roller bearing Mounted Bearings are available in a wide variety of sizes and configurations to meet the requirements of demanding applications. Popular part numbers are in stock for immediate availability. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm. /Asset/Type-E-Take-Up-Wide-Slot-Bearing-Side-By-Side1.jpg
Type E Housing Covers
(72) Type E Tapered Roller Bearing Urethane End Covers to be used with Type E Tapered Roller Bearing Mounted Bearings to create a secondary sealing system. Please download and view the Type E Secondary Sealing System End Cover Dimensions document to review end cover nomenclature, dimensions, and to match with the correct shaft size. /Asset/Type-E-Covers-Side-By-Side.jpg
Top Angle Take-Up Frame
(18) Timken® Top Angle Take-Up frames are heavy-duty painted steel construction and feature added protection for the threaded adjustment rod. Frames are available in 12, 18 and 24 inch travel and accept Top Angle Bearings from 13/4 - 4 in. (45mm - 100mm).Frames will accept either the Timken Type E Tapered Roller Bearing or Spherical Roller Bearing (SRB) Solid-Block Top Angle Take-Up Mounted Bearings. /Asset/QMTPF-Take-Up-Frame.jpg
Single Collar - Type E Pillow Block: 2-Bolt Base Bearing
(35) Type E tapered roller bearing Mounted Bearings are available in a wide variety of sizes and configurations to meet the requirements of demanding applications. Popular part numbers are in stock for immediate availability. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm.Open and Closed end covers available for purchase. /Asset/Pillow-Blocks-2-Bolt-Base-Side-By-Side1.jpg
Single Collar - Type E Pillow Block: 4-Bolt Base Bearing
(28) Type E tapered roller bearing Mounted Bearings are available in a wide variety of sizes and configurations to meet the requirements of demanding applications. Popular part numbers are in stock for immediate availability. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm. /Asset/Pillow-Blocks-4-Bolt-Base-Side-By-Side1.jpg
Single Collar - Type E Flange: 4-Bolt Bearing
(42) Type E tapered roller bearing Mounted Bearings are available in a wide variety of sizes and configurations to meet the requirements of demanding applications. Popular part numbers are in stock for immediate availability. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm. /Asset/Type-E-Flange-4-Bolt-Bearing-Side-By-Side1.jpg
Single Collar - Type E Flange: Piloted Bearing
(45) Type E tapered roller bearing Mounted Bearings are available in a wide variety of sizes and configurations to meet the requirements of demanding applications. Popular part numbers are in stock for immediate availability. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm.1-3/16 to 3-1/2 utilize one collar
3-15/16 to 5 utilize two collars
6 holes equally spaced (chordal spacing shown) /Asset/Type-E-Flange-Piloted-Bearing--Side-By-Side1.jpg
Single Collar - Type E Take Up: Top Angle Bearing (E-TTU)
(29) Type E tapered roller bearing Mounted Bearings are available in a wide variety of sizes and configurations to meet the requirements of demanding applications. Popular part numbers are in stock for immediate availability. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm. /Asset/Type-E-Take-Up-Top-Angle-Bearing-Side-By-Side1.jpg