Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
    The LC Type coupling consists of one standard L Type hub (without collar attachment), one LC Type hub (provides collar attachment), one standard snap wrap center and one collar with screws.

    In addition to 1 LC Hub, to make a full coupling, three additional components are needed: 1 standard L Type hub (found in L Type section), 1 standard snap wrap center, & 1 collar with screws.
Unit of Measure

Key Dimensions

Description 

N/A LC150-HUB-1-1/8-1/4X1/8KW

Hub Style

N/A 1

Coupling Type

N/A Jaw

Material

N/A Sintered Iron

Color

N/A Metallic

# of Jaws

N/A 3

Elastomeric Member

N/A SOX (NBR) Rubber

Weight

N/A 4.10 lb

Weight - Solid

N/A 9.10 lb

Weight (Complete Coupling w/ Max. Bores)

N/A 7.00 lb

UPC

N/A 0685144120717

Dimensional Data

Bore Size 

N/A 1 1/8 in

Coupling Size

N/A LC150

Thread (Dimension T)

N/A 3/8-16

Keyway Size (W x D)

N/A 1/4 x 1/8 in

Length thru Bore

N/A 1.75 in44.45 mm

Overall Length

N/A 4.500 in114.30 mm

Min. Bore (Dimensions ID1/ID2)

N/A 0.625 in16.00 mm

Max. Bore (Dimensions ID1/ID2)

N/A 1.880 in48.00 mm

Hub Length

N/A 2.75 in69.85 mm

Dimension CD

N/A 4.410 in112.01 mm

Dimension G

N/A 1 in25.40 mm

Outside Diameter

N/A 3.75 in95.25 mm

Dimension SL

N/A 0.750 in19.05 mm

Cubic inches

N/A 38.67188 in³

Performance Data

Nominal Torque

N/A 1240.00 in·lb

Max. Speed

N/A 5000 rpm

Moment of Inertia (Solid) WR2

N/A 11.477 lb·in²

Rated HP at 1 000 rpm

N/A 2.00 kW

Rated HP at 1,200 rpm

N/A 24.00 hp

Rated HP at 1,800 rpm

N/A 35.00 hp

Rated HP at 3,600 rpm

N/A 72.00 hp

Spider Performance

Spider Performance

N/A
  • Nitrile Butadiene (Buna N) Rubber is a flexible elastomer material that is oil resistant, resembles natural rubber in resilience and elasticity and operates effectively in temperature range of -40° to 212° F (-40° to 100° C). Good resistance to oil. Standard elastomer. (Also applies to SXB Cushions.)

Features

Features 

N/A
  • Radially removable insert
  • Collar allows for maximum speed of 3,600 RPM
  • Collar manufactured from 1018 Steel

Notes

Notes 

N/A
  • These “LC” hubs are drilled and tapped to accept collar mounting screws but the collar and hardware are not included.
  • All hubs are supplied standard with one set screw.