Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
    The LC Type coupling consists of one standard L Type hub (without collar attachment), one LC Type hub (provides collar attachment), one standard snap wrap center and one collar with screws.

    In addition to 1 LC Hub, to make a full coupling, three additional components are needed: 1 standard L Type hub (found in L Type section), 1 standard snap wrap center, & 1 collar with screws.
1 - 50 of 73 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Part Number

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

LC090-HUB-1"-1/4X1/8KW N/A 1 in N/A LC090 N/A 1/4 x 1/8 in N/A 0.810 in20.57 mm N/A 2.11 in53.59 mm
LC090-HUB-3/4-3/16X3/32KW N/A 3/4 in N/A LC090 N/A 3/16 x 3/32 in N/A 0.810 in20.57 mm N/A 2.11 in53.59 mm
LC090-HUB-5/8-3/16X3/32KW N/A 5/8 in N/A LC090 N/A 3/16 x 3/32 in N/A 0.810 in20.57 mm N/A 2.11 in53.59 mm
LC090-HUB-7/8-3/16X3/32KW N/A 7/8 in N/A LC090 N/A 3/16 x 3/32 in N/A 0.810 in20.57 mm N/A 2.11 in53.59 mm
LC095-HUB-1"-1/4X1/8KW N/A 1 in N/A LC095 N/A 1/4 x 1/8 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm
LC095-HUB-1-1/8-1/4X1/8KW N/A 1 1/8 in N/A LC095 N/A 1/4 x 1/8 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm
LC095-HUB-15/16-1/4X1/8KW N/A 15/16 in N/A LC095 N/A 1/4 x 1/8 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm
LC095-HUB-13/16-3/16X3/32KW N/A 13/16 in N/A LC095 N/A 3/16 x 3/32 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm
LC095-HUB-3/4-3/16X3/32KW N/A 3/4 in N/A LC095 N/A 3/16 x 3/32 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm
LC095-HUB-5/8-3/16X3/32KW N/A 5/8 in N/A LC095 N/A 3/16 x 3/32 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm
LC095-HUB-7/8-3/16X3/32KW N/A 7/8 in N/A LC095 N/A 3/16 x 3/32 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm
LC095-HUB-5/8-5/32X5/64KW N/A 5/8 in N/A LC095 N/A 5/32 x 5/64 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm
LC099-HUB-1"-1/4X1/8KW N/A 1 in N/A LC099 N/A 1/4 x 1/8 in N/A 1.060 in26.92 mm N/A 2.53 in64.26 mm
LC099-HUB-7/8-1/4X1/8KW N/A 7/8 in N/A LC099 N/A 1/4 x 1/8 in N/A 1.060 in26.92 mm N/A 2.53 in64.26 mm
LC099-HUB-5/8-3/16X3/32KW N/A 5/8 in N/A LC099 N/A 3/16 x 3/32 in N/A 1.060 in26.92 mm N/A 2.53 in64.26 mm
LC100-HUB-1"-1/4X1/8KW N/A 1 in N/A LC100 N/A 1/4 x 1/8 in N/A 1.38 in35.05 mm N/A 2.53 in64.26 mm
LC100-HUB-1-1/4-1/4X1/8KW N/A 1 1/4 in N/A LC100 N/A 1/4 x 1/8 in N/A 1.38 in35.05 mm N/A 2.53 in64.26 mm
LC100-HUB-7/8-1/4X1/8KW N/A 7/8 in N/A LC100 N/A 1/4 x 1/8 in N/A 1.38 in35.05 mm N/A 2.53 in64.26 mm
LC100-HUB-1/2-1/8X1/16KW N/A 1/2 in N/A LC100 N/A 1/8 x 1/16 in N/A 1.38 in35.05 mm N/A 2.53 in64.26 mm
LC100-HUB-3/4-1/8X1/16KW N/A 3/4 in N/A LC100 N/A 1/8 x 1/16 in N/A 1.38 in35.05 mm N/A 2.53 in64.26 mm
LC100-HUB-3/4-3/16X3/32KW N/A 3/4 in N/A LC100 N/A 3/16 x 3/32 in N/A 1.38 in35.05 mm N/A 2.53 in64.26 mm
LC100-HUB-5/8-3/16X3/32KW N/A 5/8 in N/A LC100 N/A 3/16 x 3/32 in N/A 1.38 in35.05 mm N/A 2.53 in64.26 mm
LC100-HUB-7/8-3/16X3/32KW N/A 7/8 in N/A LC100 N/A 3/16 x 3/32 in N/A 1.38 in35.05 mm N/A 2.53 in64.26 mm
LC100-HUB-1-1/4-5/16X5/32KW N/A 1 1/4 in N/A LC100 N/A 5/16 x 5/32 in N/A 1.38 in35.05 mm N/A 2.53 in64.26 mm
LC100-HUB-1-3/8-5/16X5/32KW N/A 1 3/8 in N/A LC100 N/A 5/16 x 5/32 in N/A 1.38 in35.05 mm N/A 2.53 in64.26 mm
LC110-HUB-1"-1/4X1/8KW N/A 1 in N/A LC110 N/A 1/4 x 1/8 in N/A 1.690 in42.93 mm N/A 3.31 in84.07 mm
LC110-HUB-1-1/4-1/4X1/8KW N/A 1 1/4 in N/A LC110 N/A 1/4 x 1/8 in N/A 1.690 in42.93 mm N/A 3.31 in84.07 mm
LC110-HUB-1-1/8-1/4X1/8KW N/A 1 1/8 in N/A LC110 N/A 1/4 x 1/8 in N/A 1.690 in42.93 mm N/A 3.31 in84.07 mm
LC110-HUB-1-3/16-1/4X1/8KW N/A 1 3/16 in N/A LC110 N/A 1/4 x 1/8 in N/A 1.690 in42.93 mm N/A 3.31 in84.07 mm
LC110-HUB-15/16-1/4X1/8KW N/A 15/16 in N/A LC110 N/A 1/4 x 1/8 in N/A 1.690 in42.93 mm N/A 3.31 in84.07 mm
LC110-HUB-7/8-1/4X1/8KW N/A 7/8 in N/A LC110 N/A 1/4 x 1/8 in N/A 1.690 in42.93 mm N/A 3.31 in84.07 mm
LC110-HUB-1"-3/16X3/32KW N/A 1 in N/A LC110 N/A 3/16 x 3/32 in N/A 1.690 in42.93 mm N/A 3.31 in84.07 mm
LC110-HUB-13/16-3/16X3/32KW N/A 13/16 in N/A LC110 N/A 3/16 x 3/32 in N/A 1.690 in42.93 mm N/A 3.31 in84.07 mm
LC110-HUB-3/4-3/16X3/32KW N/A 3/4 in N/A LC110 N/A 3/16 x 3/32 in N/A 1.690 in42.93 mm N/A 3.31 in84.07 mm
LC110-HUB-7/8-3/16X3/32KW N/A 7/8 in N/A LC110 N/A 3/16 x 3/32 in N/A 1.690 in42.93 mm N/A 3.31 in84.07 mm
LC110-HUB-1-1/2-3/8X3/16KW N/A 1 1/2 in N/A LC110 N/A 3/8 x 3/16 in N/A 1.690 in42.93 mm N/A 3.31 in84.07 mm
LC110-HUB-1-5/8-3/8X3/16KW N/A 1 5/8 in N/A LC110 N/A 3/8 x 3/16 in N/A 1.690 in42.93 mm N/A 3.31 in84.07 mm
LC110-HUB-1-7/16-3/8X3/16KW N/A 1 7/16 in N/A LC110 N/A 3/8 x 3/16 in N/A 1.690 in42.93 mm N/A 3.31 in84.07 mm
LC110-HUB-1-9/16-3/8X3/16KW N/A 1 9/16 in N/A LC110 N/A 3/8 x 3/16 in N/A 1.690 in42.93 mm N/A 3.31 in84.07 mm
LC110-HUB-1-3/8-5/16X5/32KW N/A 1 3/8 in N/A LC110 N/A 5/16 x 5/32 in N/A 1.690 in42.93 mm N/A 3.31 in84.07 mm
LC150-HUB-1-7/8-1/2X1/4KW N/A 1 7/8 in N/A LC150 N/A 1/2 x 1/4 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm
LC150-HUB-1"-1/4X1/8KW N/A 1 in N/A LC150 N/A 1/4 x 1/8 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm
LC150-HUB-1-1/4-1/4X1/8KW N/A 1 1/4 in N/A LC150 N/A 1/4 x 1/8 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm
LC150-HUB-1-1/8-1/4X1/8KW N/A 1 1/8 in N/A LC150 N/A 1/4 x 1/8 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm
LC150-HUB-7/8-1/4X1/8KW N/A 7/8 in N/A LC150 N/A 1/4 x 1/8 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm
LC150-HUB-1-3/4-3/8X3/16KW N/A 1 3/4 in N/A LC150 N/A 3/8 x 3/16 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm
LC150-HUB-1-5/8-3/8X3/16KW N/A 1 5/8 in N/A LC150 N/A 3/8 x 3/16 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm
LC150-HUB-1-1/2-5/16X5/32KW N/A 1 1/2 in N/A LC150 N/A 5/16 x 5/32 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm
LC150-HUB-1-1/4-5/16X5/32KW N/A 1 1/4 in N/A LC150 N/A 5/16 x 5/32 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm
LC150-HUB-1-3/8-5/16X5/32KW N/A 1 3/8 in N/A LC150 N/A 5/16 x 5/32 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm
1 - 50 of 73 | Results Per Page | View | Unit of Measure
1 2