CAD (0)
▾
CAD Drawings
Tapered Roller Bearings - Single Cups
tapered-roller-bearings---single-cups
Tapered Roller Bearings - Single Cups - Imperial
(1852) This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. /Asset/Timken_TRB_SINGLECUP_TS_A4138-A.jpg
Tapered Roller Bearings - Single Cups - Metric
(483) This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. /Asset/Timken_TRB_SINGLECUP_TS_A4138-A.jpg
Tapered Roller Bearings - Single Flanged Cups - Imperial
(261) Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings. /Asset/Timken_TRB_SINGLECUP_TSF_A6157B-A.jpg