Part Number |
Bore (d) |
O.D. (D) |
Width (C) |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
Cage Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 5417WBR | N/A 85 mm | N/A 8.2670 in210 mm | N/A 3.625 in92.075 mm | N/A 20 º | N/A 80000 lbf355900 N | N/A 80000 lbf355900 N | N/A STEEL | N/A Machined |
N/A
|
| 5218W | N/A 90 mm | N/A 6.2992 in160 mm | N/A 2.062 in52.37 mm | N/A 20 º | N/A 43000 lbf191000 N | N/A 45500 lbf202000 N | N/A STEEL | N/A Machined |
N/A
|
| 5218WBR | N/A 90 mm | N/A 6.2992 in160 mm | N/A 2.062 in52.37 mm | N/A 20 º | N/A 43000 lbf191000 N | N/A 45500 lbf202000 N | N/A STEEL | N/A Machined |
N/A
|
| 5218WDBR | N/A 90 mm | N/A 6.2992 in160 mm | N/A 2.062 in52.37 mm | N/A 20 º | N/A 43000 lbf191000 N | N/A 45500 lbf202000 N | N/A STEEL | N/A Machined |
N/A
|
| 5318W | N/A 90 mm | N/A 7.4803 in190 mm | N/A 2.8750 in73.02 mm | N/A 20 º | N/A 69500 lbf308000 N | N/A 75000 lbf333000 N | N/A STEEL | N/A Machined |
N/A
|
| 5318WBR | N/A 90 mm | N/A 7.4803 in190 mm | N/A 2.8750 in73.02 mm | N/A 20 º | N/A 69500 lbf308000 N | N/A 75000 lbf333000 N | N/A STEEL | N/A Machined |
N/A
|
| 5418W | N/A 90 mm | N/A 8.858 in225 mm | N/A 3.8750 in98.425 mm | N/A 20 º | N/A 93000 lbf413700 N | N/A 90000 lbf400300 N | N/A STEEL | N/A Machined |
N/A
|
| 5418WBR | N/A 90 mm | N/A 8.858 in225 mm | N/A 3.8750 in98.425 mm | N/A 20 º | N/A 93000 lbf413700 N | N/A 90000 lbf400300 N | N/A STEEL | N/A Machined |
N/A
|
| 5219 | N/A 95 mm | N/A 6.6929 in170 mm | N/A 2.188 in55.58 mm | N/A 30 º | N/A 53000 lbf235000 N | N/A 55000 lbf244000 N | N/A STEEL | N/A 2 Pice Alternate Finger |
N/A
|
| 5319W | N/A 95 mm | N/A 7.8740 in200 mm | N/A 3.062 in77.77 mm | N/A 30 º | N/A 72000 lbf319000 N | N/A 75000 lbf333000 N | N/A STEEL | N/A Machined |
N/A
|
| 5220W | N/A 100 mm | N/A 7.0866 in180 mm | N/A 2-3/8 in60.32 mm | N/A 20 º | N/A 57000 lbf253000 N | N/A 58500 lbf259000 N | N/A STEEL | N/A Machined |
N/A
|
| 5220WBR | N/A 100 mm | N/A 7.0866 in180 mm | N/A 2-3/8 in60.32 mm | N/A 20 º | N/A 57000 lbf253000 N | N/A 58500 lbf259000 N | N/A STEEL | N/A Machined |
N/A
|
| 5320W | N/A 100 mm | N/A 8.4646 in215 mm | N/A 3.2500 in82.55 mm | N/A 20 º | N/A 85000 lbf377000 N | N/A 85000 lbf377000 N | N/A STEEL | N/A Machined |
N/A
|
| 5320WBR | N/A 100 mm | N/A 8.4646 in215 mm | N/A 3.2500 in82.55 mm | N/A 20 º | N/A 85000 lbf377000 N | N/A 85000 lbf377000 N | N/A STEEL | N/A Machined |
N/A
|
| 5222 | N/A 110 mm | N/A 7.8740 in200 mm | N/A 2.75 in69.85 mm | N/A 30 º | N/A 76500 lbf339000 N | N/A 73500 lbf326000 N | N/A STEEL | N/A Stayrod |
N/A
|
| 5322W | N/A 110 mm | N/A 9.4488 in240 mm | N/A 3.625 in92.08 mm | N/A 20 º | N/A 108000 lbf479000 N | N/A 102000 lbf453000 N | N/A STEEL | N/A Machined |
N/A
|