Print Back
ACBB ISO DoubleFamily
ACBB Line Drawing - Double
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore (d)

Features

O.D. (D)

Width (C)

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Cage Material

CAD

3206 AJ/2RS/VSL609 N/A 30 mm N/A Contact Seals N/A 2.4409 in62 mm N/A 0.9370 in23.8 mm N/A 30 º N/A 4608 lbf20500 N N/A 6428 lbf28600 N N/A Steel N/A
3306 ATN1 N/A 30 mm N/A Open N/A 2.8346 in72.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 6563 lbf29200 N N/A 8878 lbf39500 N N/A Nylon N/A
3306 AJ N/A 30 mm N/A Open N/A 2.8346 in72.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 6563 lbf29200 N N/A 8878 lbf39500 N N/A Steel N/A
3306 ATN1/2RS N/A 30 mm N/A Contact Seals N/A 2.8346 in72.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 6563 lbf29200 N N/A 8878 lbf39500 N N/A Nylon N/A
3306 ATN1/ZZ N/A 30 mm N/A Shields N/A 2.8346 in72.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 6563 lbf29200 N N/A 8878 lbf39500 N N/A Nylon N/A
3306 ATN1/C3 N/A 30 mm N/A Open N/A 2.8346 in72.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 6563 lbf29200 N N/A 8878 lbf39500 N N/A Nylon N/A
3306 AJ/C3 N/A 30 mm N/A Open N/A 2.8346 in72.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 6563 lbf29200 N N/A 8878 lbf39500 N N/A Steel N/A
3306 ATN1/2RSC3 N/A 30 mm N/A Contact Seals N/A 2.8346 in72.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 6563 lbf29200 N N/A 8878 lbf39500 N N/A Polyamide N/A
3306 ATN1/ZZC3 N/A 30 mm N/A Shields N/A 2.8346 in72.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 6563 lbf29200 N N/A 8878 lbf39500 N N/A Polyamide N/A
3207 ATN1 N/A 35.000 mm N/A Open N/A 2.8346 in72.000 mm N/A 1.0630 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Nylon N/A
3207 AJ N/A 35.000 mm N/A Open N/A 2.8346 in72.000 mm N/A 1.0630 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Steel N/A
3207 AJ/ZZ N/A 35.000 mm N/A Shields N/A 2.8346 in72.000 mm N/A 1.0630 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Steel N/A
3207 ATN1/ZZ N/A 35.000 mm N/A Shields N/A 2.8346 in72.000 mm N/A 1.0630 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Nylon N/A
3207 AJ/2RS N/A 35.000 mm N/A Contact Seals N/A 2.8346 in72.000 mm N/A 1.0630 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Steel N/A
3207 ATN1/2RS N/A 35.000 mm N/A Contact Seals N/A 2.8346 in72.000 mm N/A 1.0630 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Nylon N/A
3207 ATN1/C3 N/A 35.000 mm N/A Open N/A 2.8346 in72.000 mm N/A 1.0630 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Nylon N/A
3207 ATN1/ZZC3 N/A 35.000 mm N/A Shields N/A 2.8346 in72.000 mm N/A 1.0630 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Polyamide N/A
3207 AJ/C3 N/A 35.000 mm N/A Open N/A 2.8346 in72.000 mm N/A 1.0630 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Steel N/A
3207 AJ/2RSC3 N/A 35.000 mm N/A Contact Seals N/A 2.8346 in72.000 mm N/A 1.0630 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Steel N/A
3207 ATN1/2RSC3 N/A 35.000 mm N/A Contact Seals N/A 2.8346 in72.000 mm N/A 1.0630 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Polyamide N/A
3207 AJ/2RS/VSL609 N/A 35.000 mm N/A Contact Seals N/A 2.8346 in72.000 mm N/A 1.0630 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Steel N/A
3307 ATN1 N/A 35.000 mm N/A Open N/A 3.1496 in80 mm N/A 1.3740 in34.9 mm N/A 30 º N/A 7934 lbf35300 N N/A 11126 lbf49500 N N/A Nylon N/A
3307 AJ N/A 35.000 mm N/A Open N/A 3.1496 in80 mm N/A 1.3740 in34.9 mm N/A 30 º N/A 7934 lbf35300 N N/A 11126 lbf49500 N N/A Steel N/A
3307 ATN1/2RS N/A 35.000 mm N/A Contact Seals N/A 3.1496 in80 mm N/A 1.3740 in34.9 mm N/A 30 º N/A 7934 lbf35300 N N/A 11126 lbf49500 N N/A Nylon N/A
3307 ATN1/ZZ N/A 35.000 mm N/A Shields N/A 3.1496 in80 mm N/A 1.3740 in34.9 mm N/A 30 º N/A 7934 lbf35300 N N/A 11126 lbf49500 N N/A Nylon N/A
Unit of Measure
1 2 3 4 5 »