Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Features |
Lubrication Type |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Grease Reference Speed |
Limiting Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 61904H-2RS/VSL609 | N/A 20 mm | N/A 37 mm | N/A 9 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 5420 N | N/A 2950 N | N/A 11400 rpm | N/A |
N/A
|