Print Back

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.

DGBB Stainless Steal family picture
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Features

Lubrication Type

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Grease Reference Speed

Limiting Speed - Oil

CAD

6003H-2RS/F N/A 17 mm N/A 35 mm N/A 10 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 5100 N N/A 2610 N N/A 13000 rpm N/A 28000 rpm N/A
6003H-ZZ/F N/A 17 mm N/A 35 mm N/A 10 mm N/A Shields N/A Standard Food Safe Grease N/A 5100 N N/A 2610 N N/A 20000 rpm N/A 28000 rpm N/A
6003H-2RS/FVSL613 N/A 17 mm N/A 35 mm N/A 10 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 5100 N N/A 2610 N N/A 13000 rpm N/A 28000 rpm N/A
6203H N/A 17 mm N/A 40 mm N/A 12 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 8130 N N/A 3830 N N/A 17000 rpm N/A 20000 rpm N/A
6203H/FVSL613 N/A 17 mm N/A 40 mm N/A 12 mm N/A Open N/A Food Grade Solid Lube N/A 8130 N N/A 3830 N N/A 17000 rpm N/A 20000 rpm N/A
6203H-2RS N/A 17 mm N/A 40 mm N/A 12 mm N/A Contact Seals N/A Standard Industrial Grease N/A 8130 N N/A 3830 N N/A 12000 rpm N/A 25000 rpm N/A
6203H-2RS/F N/A 17 mm N/A 40 mm N/A 12 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 8130 N N/A 3830 N N/A 12000 rpm N/A 25000 rpm N/A
6203H-ZZ/F N/A 17 mm N/A 40 mm N/A 12 mm N/A Shields N/A Standard Food Safe Grease N/A 8130 N N/A 3830 N N/A 17000 rpm N/A 25000 rpm N/A
6203H-2RS/FVSL613 N/A 17 mm N/A 40 mm N/A 12 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 8130 N N/A 3830 N N/A 12000 rpm N/A 25000 rpm N/A
6303H N/A 17 mm N/A 47 mm N/A 14 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 11560 N N/A 5610 N N/A 15000 rpm N/A 18000 rpm N/A
6303H/FVSL613 N/A 17 mm N/A 47 mm N/A 14 mm N/A Open N/A Food Grade Solid Lube N/A 11560 N N/A 5610 N N/A 15000 rpm N/A 18000 rpm N/A
6303H-2RS N/A 17 mm N/A 47 mm N/A 14 mm N/A Contact Seals N/A Standard Industrial Grease N/A 11560 N N/A 5610 N N/A 11000 rpm N/A 22000 rpm N/A
6303H-2RS/F N/A 17 mm N/A 47 mm N/A 14 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 11560 N N/A 5610 N N/A 11000 rpm N/A 22000 rpm N/A
6303H-ZZ/F N/A 17 mm N/A 47 mm N/A 14 mm N/A Shields N/A Standard Food Safe Grease N/A 11560 N N/A 5610 N N/A 15000 rpm N/A 22000 rpm N/A
6303H-2RS/FVSL613 N/A 17 mm N/A 47 mm N/A 14 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 11560 N N/A 5610 N N/A 11000 rpm N/A 22000 rpm N/A
6004H N/A 20 mm N/A 42 mm N/A 12 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 7980 N N/A 4050 N N/A 18000 rpm N/A 20000 rpm N/A
6004H/FVSL613 N/A 20 mm N/A 42 mm N/A 12 mm N/A Open N/A Food Grade Solid Lube N/A 7980 N N/A 4050 N N/A 18000 rpm N/A 20000 rpm N/A
6004H-2RS N/A 20 mm N/A 42 mm N/A 12 mm N/A Contact Seals N/A Standard Industrial Grease N/A 7980 N N/A 4050 N N/A 11000 rpm N/A 25000 rpm N/A
6004H-2RS/F N/A 20 mm N/A 42 mm N/A 12 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 7980 N N/A 4050 N N/A 11000 rpm N/A 25000 rpm N/A
6004H-ZZ/F N/A 20 mm N/A 42 mm N/A 12 mm N/A Shields N/A Standard Food Safe Grease N/A 7980 N N/A 4050 N N/A 18000 rpm N/A 25000 rpm N/A
6004H-2RS/FVSL613 N/A 20 mm N/A 42 mm N/A 12 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 7980 N N/A 4050 N N/A 11000 rpm N/A 25000 rpm N/A
6204H N/A 20 mm N/A 47 mm N/A 14 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 10900 N N/A 5320 N N/A 15000 rpm N/A 18000 rpm N/A
6204H/FVSL613 N/A 20 mm N/A 47 mm N/A 14 mm N/A Open N/A Food Grade Solid Lube N/A 10900 N N/A 5320 N N/A 15000 rpm N/A 18000 rpm N/A
6204H-2RS N/A 20 mm N/A 47 mm N/A 14 mm N/A Contact Seals N/A Standard Industrial Grease N/A 10900 N N/A 5320 N N/A 10000 rpm N/A 22000 rpm N/A
6204H-2RS/F N/A 20 mm N/A 47 mm N/A 14 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 10900 N N/A 5320 N N/A 10000 rpm N/A 22000 rpm N/A
Unit of Measure
1 2 3 4 5 »