Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Features |
Lubrication Type |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Grease Reference Speed |
Limiting Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 6305H-2RS/FVSL613 | N/A 25 mm | N/A 62 mm | N/A 17 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 17510 N | N/A 9520 N | N/A 8000 rpm | N/A 17000 rpm |
N/A
|
| 6006H | N/A 30 mm | N/A 55 mm | N/A 13 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 11200 N | N/A 6620 N | N/A 13000 rpm | N/A 15000 rpm |
N/A
|
| 6006H/FVSL613 | N/A 30 mm | N/A 55 mm | N/A 13 mm | N/A Open | N/A Food Grade Solid Lube | N/A 11200 N | N/A 6620 N | N/A 13000 rpm | N/A 15000 rpm |
N/A
|
| 6006H-2RS | N/A 30 mm | N/A 55 mm | N/A 13 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 11200 N | N/A 6620 N | N/A 7700 rpm | N/A 18000 rpm |
N/A
|
| 6006H-2RS/F | N/A 30 mm | N/A 55 mm | N/A 13 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 11200 N | N/A 6620 N | N/A 7700 rpm | N/A 18000 rpm |
N/A
|
| 6006H-ZZ/F | N/A 30 mm | N/A 55 mm | N/A 13 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 11200 N | N/A 6620 N | N/A 13000 rpm | N/A 18000 rpm |
N/A
|
| 6006H-2RS/FVSL613 | N/A 30 mm | N/A 55 mm | N/A 13 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 11200 N | N/A 6620 N | N/A 7700 rpm | N/A 18000 rpm |
N/A
|
| 6206H | N/A 30 mm | N/A 62 mm | N/A 16 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 16500 N | N/A 9070 N | N/A 11000 rpm | N/A 13000 rpm |
N/A
|
| 6206H/FVSL613 | N/A 30 mm | N/A 62 mm | N/A 16 mm | N/A Open | N/A Food Grade Solid Lube | N/A 16500 N | N/A 9070 N | N/A 11000 rpm | N/A 13000 rpm |
N/A
|
| 6206H-2RS | N/A 30 mm | N/A 62 mm | N/A 16 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 16500 N | N/A 9070 N | N/A 7300 rpm | N/A 16000 rpm |
N/A
|
| 6206H-2RS/F | N/A 30 mm | N/A 62 mm | N/A 16 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 16500 N | N/A 9070 N | N/A 7300 rpm | N/A 16000 rpm |
N/A
|
| 6206H-ZZ/F | N/A 30 mm | N/A 62 mm | N/A 16 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 16500 N | N/A 9070 N | N/A 11000 rpm | N/A 16000 rpm |
N/A
|
| 6206H-2RS/FVSL613 | N/A 30 mm | N/A 62 mm | N/A 16 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 16500 N | N/A 9070 N | N/A 7300 rpm | N/A 16000 rpm |
N/A
|
| 6306H | N/A 30 mm | N/A 72 mm | N/A 19 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 22610 N | N/A 12750 N | N/A 9500 rpm | N/A 12000 rpm |
N/A
|
| 6306H/FVSL613 | N/A 30 mm | N/A 72 mm | N/A 19 mm | N/A Open | N/A Food Grade Solid Lube | N/A 22610 N | N/A 12750 N | N/A 9500 rpm | N/A 12000 rpm |
N/A
|
| 6306H-2RS | N/A 30 mm | N/A 72 mm | N/A 19 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 22610 N | N/A 12750 N | N/A 6600 rpm | N/A 15000 rpm |
N/A
|
| 6306H-2RS/F | N/A 30 mm | N/A 72 mm | N/A 19 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 22610 N | N/A 12750 N | N/A 6600 rpm | N/A 15000 rpm |
N/A
|
| 6306H-ZZ/F | N/A 30 mm | N/A 72 mm | N/A 19 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 22610 N | N/A 12750 N | N/A 9500 rpm | N/A 15000 rpm |
N/A
|
| 6306H-2RS/FVSL613 | N/A 30 mm | N/A 72 mm | N/A 19 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 22610 N | N/A 12750 N | N/A 6600 rpm | N/A 15000 rpm |
N/A
|
| 6007H | N/A 35 mm | N/A 62 mm | N/A 14 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 13600 N | N/A 8240 N | N/A 12000 rpm | N/A 14000 rpm |
N/A
|
| 6007H/FVSL613 | N/A 35 mm | N/A 62 mm | N/A 14 mm | N/A Open | N/A Food Grade Solid Lube | N/A 13600 N | N/A 8240 N | N/A 12000 rpm | N/A 14000 rpm |
N/A
|
| 6007H-2RS | N/A 35 mm | N/A 62 mm | N/A 14 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 13600 N | N/A 8240 N | N/A 6800 rpm | N/A 16000 rpm |
N/A
|
| 6007H-2RS/F | N/A 35 mm | N/A 62 mm | N/A 14 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 13600 N | N/A 8240 N | N/A 6800 rpm | N/A 16000 rpm |
N/A
|
| 6007H-ZZ/F | N/A 35 mm | N/A 62 mm | N/A 14 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 13600 N | N/A 8240 N | N/A 12000 rpm | N/A 16000 rpm |
N/A
|
| 6007H-2RS/FVSL613 | N/A 35 mm | N/A 62 mm | N/A 14 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 13600 N | N/A 8240 N | N/A 6800 rpm | N/A 16000 rpm |
N/A
|