Print Back
timken-fafnir-take-up-mounted-ball-bearing-unit-mounting-frame-NLTU
Side Mounted Take-Up Frame NLTU Dimensions
Unit of Measure
1 2 

Part Number

J

J2

L1

N

R

CAD

NLTU7 2 1/4 N/A 21.5 in546.1 mm N/A 10.75 in273 mm N/A 14.25 in362 mm N/A 0.625 in15.9 mm N/A 3.65625 in92.9 mm N/A
NLTU7 2 5/16 N/A 21.5 in546.1 mm N/A 10.75 in273 mm N/A 14.25 in362 mm N/A 0.625 in15.9 mm N/A 3.65625 in92.9 mm N/A
NLTU7 2 3/8 N/A 21.5 in546.1 mm N/A 10.75 in273 mm N/A 14.25 in362 mm N/A 0.625 in15.9 mm N/A 3.65625 in92.9 mm N/A
NLTU7 2 7/16 N/A 21.5 in546.1 mm N/A 10.75 in273 mm N/A 14.25 in362 mm N/A 0.625 in15.9 mm N/A 3.65625 in92.9 mm N/A
Unit of Measure
1 2