Print Back
Standard C Type

  • Basis for all types of Lovejoy / Sier-Bath Continuous Sleeve Couplings
  • Low profile compact design is easy to implement
  • Single (flex-rigid) or double (flex-flex) engagement
C Type Universal Hubs w/ Center - Imperial
C Type Universal Hubs w/o Keyway w/ Lock - Imperial
Unit of Measure
1 

Part Number

Description 

Size

Dimension HD

Dimension HL

Dimension L1

Dimension L2

Dimension L3

CAD

69790400037 N/A C-7/8-HUB RGD-W/CENTER N/A 7/8 N/A 2.000 in50.80 mm N/A 1.500 in38.10 mm N/A 3.380 in85.85 mm N/A 1.130 in28.70 mm N/A 0.130 in3.30 mm N/A
69790400058 N/A C-1.5-HUB RGD-W/CENTER N/A 1 1/2 N/A 2.380 in60.45 mm N/A 1.810 in45.97 mm N/A 3.360 in85.34 mm N/A 1.170 in29.72 mm N/A 0.130 in3.30 mm N/A
69790400087 N/A C-2-HUB RGD-W/CENTER N/A 2 N/A 3.250 in82.55 mm N/A 2.060 in52.32 mm N/A 4.060 in103.12 mm N/A 1.500 in38.10 mm N/A 0.130 in3.30 mm N/A
69790400105 N/A C-2.5-HUB RGD-W/CENTER N/A 2 1/2 N/A 3.94 in100.08 mm N/A 2.250 in57.15 mm N/A 4.390 in111.51 mm N/A 1.520 in38.61 mm N/A 0.160 in4.06 mm N/A
69790400113 N/A C-3-HUB RGD-W/CENTER N/A 3 N/A 4.750 in120.65 mm N/A 2.630 in66.80 mm N/A 4.890 in124.21 mm N/A 1.770 in44.96 mm N/A 0.250 in6.35 mm N/A
Unit of Measure
1