CAD (0)
▾
C Type Universal Rigid Hubs w/ Center - Imperial
Continuous Sleeve Gear Type Couplings
Standard C Type
- Basis for all types of Lovejoy / Sier-Bath Continuous Sleeve Couplings
- Low profile compact design is easy to implement
- Single (flex-rigid) or double (flex-flex) engagement
Part Number |
Description |
Size |
Dimension HD |
Dimension HL |
Dimension L1 |
Dimension L2 |
Dimension L3 |
CAD |
|---|---|---|---|---|---|---|---|---|
| 69790400037 | Description N/A C-7/8-HUB RGD-W/CENTER | Size N/A 7/8 | Dimension HD N/A 2.000 in50.80 mm | Dimension HL N/A 1.500 in38.10 mm | Dimension L1 N/A 3.380 in85.85 mm | Dimension L2 N/A 1.130 in28.70 mm | Dimension L3 N/A 0.130 in3.30 mm |
CAD
N/A
|
| 69790400058 | Description N/A C-1.5-HUB RGD-W/CENTER | Size N/A 1 1/2 | Dimension HD N/A 2.380 in60.45 mm | Dimension HL N/A 1.810 in45.97 mm | Dimension L1 N/A 3.360 in85.34 mm | Dimension L2 N/A 1.170 in29.72 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
| 69790400087 | Description N/A C-2-HUB RGD-W/CENTER | Size N/A 2 | Dimension HD N/A 3.250 in82.55 mm | Dimension HL N/A 2.060 in52.32 mm | Dimension L1 N/A 4.060 in103.12 mm | Dimension L2 N/A 1.500 in38.10 mm | Dimension L3 N/A 0.130 in3.30 mm |
CAD
N/A
|
| 69790400105 | Description N/A C-2.5-HUB RGD-W/CENTER | Size N/A 2 1/2 | Dimension HD N/A 3.94 in100.08 mm | Dimension HL N/A 2.250 in57.15 mm | Dimension L1 N/A 4.390 in111.51 mm | Dimension L2 N/A 1.520 in38.61 mm | Dimension L3 N/A 0.160 in4.06 mm | CAD N/A |
| 69790400113 | Description N/A C-3-HUB RGD-W/CENTER | Size N/A 3 | Dimension HD N/A 4.750 in120.65 mm | Dimension HL N/A 2.630 in66.80 mm | Dimension L1 N/A 4.890 in124.21 mm | Dimension L2 N/A 1.770 in44.96 mm | Dimension L3 N/A 0.250 in6.35 mm | CAD N/A |