Print Back
  • Set screw mounting is ideal for reversing load applications.

  • All bearing components are made of stainless steel for corrosion resistance and metal detectability.

  • Bearings are pre-lubricated with NSF H1 grease and ready to install.

  • An external stainless steel flinger protects against contamination.

  • Three-element sealing keeps grease in and contaminants out.

  • IP69K rated seal option available with no lubrication hole or grease fitting.

Timken Ball Bearing Insert Group Image
Stainless steel Inserts (SUC) Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore Size

O.D. (D)

Inside Ring Width B

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

CAD

SUC201-8/F N/A 1/2 in N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A
SUC201X-8/F N/A 1/2 in N/A 1.575 in40 mm N/A 1.079 in27.4 mm N/A 3850 N N/A 8150 N N/A Standard Food Safe Grease N/A
SUC202/F N/A 15 mm N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A
SUC202-10/F N/A 0.625 in N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A
SUC202X/F N/A 15 mm N/A 1.575 in40 mm N/A 1.079 in27.4 mm N/A 3850 N N/A 8150 N N/A Standard Food Safe Grease N/A
SUC202X-10/F N/A 0.625 in N/A 1.575 in40 mm N/A 1.079 in27.4 mm N/A 3850 N N/A 8150 N N/A Standard Food Safe Grease N/A
SUC203/F N/A 17 mm N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A
SUC203X/F N/A 17 mm N/A 1.575 in40 mm N/A 1.079 in27.4 mm N/A 3850 N N/A 8150 N N/A Standard Food Safe Grease N/A
SUC204-12/F N/A 3/4 in N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A
SUC204-12/FVSL525 N/A 3/4 in N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Graphite Solid Lube N/A
SUC204-12/FVSL613 N/A 3/4 in N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Solid Lube N/A
SUC204-12-IP69K/F N/A 3/4 in N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A
SUC204-12-IP69K/FVSL613 N/A 3/4 in N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Solid Lube N/A
SUC204/F N/A 20 mm N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A
SUC204/FVSL525 N/A 20 mm N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Graphite Solid Lube N/A
SUC204/FVSL613 N/A 20 mm N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Solid Lube N/A
SUC204-IP69K/F N/A 20 mm N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A
SUC204-IP69K/FVSL613 N/A 20 mm N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Solid Lube N/A
SUC205-14/F N/A 0.875 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A
SUC205-14/FVSL525 N/A 0.875 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Graphite Solid Lube N/A
SUC205-14/FVSL613 N/A 0.875 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A
SUC205-14-IP69K/F N/A 0.875 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A
SUC205-14-IP69K/FVSL613 N/A 0.875 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A
SUC205-15/F N/A 0.9375 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A
SUC205-15/FVSL525 N/A 0.9375 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Graphite Solid Lube N/A
Unit of Measure
1 2 3 4 5 »