CAD (0)
▾
Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking
Corrosion-Resistant Mounted Ball Bearings
- Set screw mounting is ideal for reversing load applications.
- All bearing components are made of stainless steel for corrosion resistance and metal detectability.
- Bearings are pre-lubricated with NSF H1 grease and ready to install.
- An external stainless steel flinger protects against contamination.
- Three-element sealing keeps grease in and contaminants out.
- IP69K rated seal option available with no lubrication hole or grease fitting.
Clear
Filter
Seal Type
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Inside Ring Width B (in)
Inside Ring Width B (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore Size |
O.D. (D) |
Inside Ring Width B |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUC201-8/F | Bore Size N/A 1/2 in | O.D. (D) N/A 1.850 in47 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Radial Load Rating (C0) N/A 1203 lbf5350 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2451 lbf10900 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC201X-8/F | Bore Size N/A 1/2 in | O.D. (D) N/A 1.575 in40 mm | Inside Ring Width B N/A 1.079 in27.4 mm | Static Radial Load Rating (C0) N/A 3850 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8150 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC202/F | Bore Size N/A 15 mm | O.D. (D) N/A 1.850 in47 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Radial Load Rating (C0) N/A 1203 lbf5350 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2451 lbf10900 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC202-10/F | Bore Size N/A 0.625 in | O.D. (D) N/A 1.850 in47 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Radial Load Rating (C0) N/A 1203 lbf5350 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2451 lbf10900 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC202X/F | Bore Size N/A 15 mm | O.D. (D) N/A 1.575 in40 mm | Inside Ring Width B N/A 1.079 in27.4 mm | Static Radial Load Rating (C0) N/A 3850 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8150 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC202X-10/F | Bore Size N/A 0.625 in | O.D. (D) N/A 1.575 in40 mm | Inside Ring Width B N/A 1.079 in27.4 mm | Static Radial Load Rating (C0) N/A 3850 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8150 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC203/F | Bore Size N/A 17 mm | O.D. (D) N/A 1.850 in47 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Radial Load Rating (C0) N/A 1203 lbf5350 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2451 lbf10900 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC203X/F | Bore Size N/A 17 mm | O.D. (D) N/A 1.575 in40 mm | Inside Ring Width B N/A 1.079 in27.4 mm | Static Radial Load Rating (C0) N/A 3850 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8150 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC204-12/F | Bore Size N/A 3/4 in | O.D. (D) N/A 1.850 in47 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Radial Load Rating (C0) N/A 1203 lbf5350 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2451 lbf10900 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC204-12/FVSL525 | Bore Size N/A 3/4 in | O.D. (D) N/A 1.850 in47 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Radial Load Rating (C0) N/A 1203 lbf5350 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2451 lbf10900 N | Lubrication Type N/A Food Grade Graphite Solid Lube |
CAD
N/A
|
| SUC204-12/FVSL613 | Bore Size N/A 3/4 in | O.D. (D) N/A 1.850 in47 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Radial Load Rating (C0) N/A 1203 lbf5350 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2451 lbf10900 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC204-12-IP69K/F | Bore Size N/A 3/4 in | O.D. (D) N/A 1.850 in47 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Radial Load Rating (C0) N/A 1203 lbf5350 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2451 lbf10900 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC204-12-IP69K/FVSL613 | Bore Size N/A 3/4 in | O.D. (D) N/A 1.850 in47 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Radial Load Rating (C0) N/A 1203 lbf5350 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2451 lbf10900 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC204/F | Bore Size N/A 20 mm | O.D. (D) N/A 1.850 in47 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Radial Load Rating (C0) N/A 1203 lbf5350 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2451 lbf10900 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC204/FVSL525 | Bore Size N/A 20 mm | O.D. (D) N/A 1.850 in47 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Radial Load Rating (C0) N/A 1203 lbf5350 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2451 lbf10900 N | Lubrication Type N/A Food Grade Graphite Solid Lube |
CAD
N/A
|
| SUC204/FVSL613 | Bore Size N/A 20 mm | O.D. (D) N/A 1.850 in47 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Radial Load Rating (C0) N/A 1203 lbf5350 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2451 lbf10900 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC204-IP69K/F | Bore Size N/A 20 mm | O.D. (D) N/A 1.850 in47 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Radial Load Rating (C0) N/A 1203 lbf5350 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2451 lbf10900 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC204-IP69K/FVSL613 | Bore Size N/A 20 mm | O.D. (D) N/A 1.850 in47 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Radial Load Rating (C0) N/A 1203 lbf5350 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2451 lbf10900 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC205-14/F | Bore Size N/A 0.875 in | O.D. (D) N/A 2.047 in52 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Radial Load Rating (C0) N/A 1417 lbf6300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2676 lbf11900 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC205-14/FVSL525 | Bore Size N/A 0.875 in | O.D. (D) N/A 2.047 in52 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Radial Load Rating (C0) N/A 1417 lbf6300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2676 lbf11900 N | Lubrication Type N/A Food Grade Graphite Solid Lube |
CAD
N/A
|
| SUC205-14/FVSL613 | Bore Size N/A 0.875 in | O.D. (D) N/A 2.047 in52 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Radial Load Rating (C0) N/A 1417 lbf6300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2676 lbf11900 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC205-14-IP69K/F | Bore Size N/A 0.875 in | O.D. (D) N/A 2.047 in52 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Radial Load Rating (C0) N/A 1417 lbf6300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2676 lbf11900 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC205-14-IP69K/FVSL613 | Bore Size N/A 0.875 in | O.D. (D) N/A 2.047 in52 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Radial Load Rating (C0) N/A 1417 lbf6300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2676 lbf11900 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC205-15/F | Bore Size N/A 0.9375 in | O.D. (D) N/A 2.047 in52 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Radial Load Rating (C0) N/A 1417 lbf6300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2676 lbf11900 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC205-15/FVSL525 | Bore Size N/A 0.9375 in | O.D. (D) N/A 2.047 in52 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Radial Load Rating (C0) N/A 1417 lbf6300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2676 lbf11900 N | Lubrication Type N/A Food Grade Graphite Solid Lube |
CAD
N/A
|