Print Back
  • Set screw mounting is ideal for reversing load applications.

  • All bearing components are made of stainless steel for corrosion resistance and metal detectability.

  • Bearings are pre-lubricated with NSF H1 grease and ready to install.

  • An external stainless steel flinger protects against contamination.

  • Three-element sealing keeps grease in and contaminants out.

  • IP69K rated seal option available with no lubrication hole or grease fitting.

Timken Ball Bearing Insert Group Image
Stainless steel Inserts (SUC) Line Drawing
Unit of Measure
« 6 7 

Part Number

Bore Size

O.D. (D)

Inside Ring Width B

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

CAD

SUC210-31/FVSL613 N/A 1.9375 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A
SUC210-31-IP69K/F N/A 1.9375 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A
SUC210-31-IP69K/FVSL613 N/A 1.9375 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A
SUC210/F N/A 50 mm N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A
SUC210/FVSL525 N/A 50 mm N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Graphite Solid Lube N/A
SUC210/FVSL613 N/A 50 mm N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A
SUC210-IP69K/F N/A 50 mm N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A
SUC210-IP69K/FVSL613 N/A 50 mm N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A
SUC210-32/F N/A 2 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A
SUC210-32/FVSL525 N/A 2 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Graphite Solid Lube N/A
SUC210-32/FVSL613 N/A 2 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A
SUC210-32-IP69K/F N/A 2 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A
SUC210-32-IP69K/FVSL613 N/A 2 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A
SUC211-32/F N/A 2 in N/A 3.937 in100 mm N/A 2.189 in55.6 mm N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A Standard Food Safe Grease N/A
SUC211-34/F N/A 2.125 in N/A 3.937 in100 mm N/A 2.189 in55.6 mm N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A Standard Food Safe Grease N/A
SUC211/F N/A 55 mm N/A 3.937 in100 mm N/A 2.189 in55.6 mm N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A Standard Food Safe Grease N/A
SUC211-35/F N/A 2.1875 in N/A 3.937 in100 mm N/A 2.189 in55.6 mm N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A Standard Food Safe Grease N/A
SUC211-36/F N/A 2.25 in N/A 3.937 in100 mm N/A 2.189 in55.6 mm N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A Standard Food Safe Grease N/A
SUC212-36/F N/A 2.25 in N/A 4.331 in110 mm N/A 2.563 in65.1 mm N/A 6520 lbf29000 N N/A 10004 lbf44500 N N/A Standard Food Safe Grease N/A
SUC212/F N/A 60 mm N/A 4.331 in110 mm N/A 2.563 in65.1 mm N/A 6520 lbf29000 N N/A 10004 lbf44500 N N/A Standard Food Safe Grease N/A
SUC212-38/F N/A 2.375 in N/A 4.331 in110 mm N/A 2.563 in65.1 mm N/A 6520 lbf29000 N N/A 10004 lbf44500 N N/A Standard Food Safe Grease N/A
SUC212-39/F N/A 2.4375 in N/A 4.331 in110 mm N/A 2.563 in65.1 mm N/A 6520 lbf29000 N N/A 10004 lbf44500 N N/A Standard Food Safe Grease N/A
SUC214-40/F N/A 2.5 in N/A 4.921 in125 mm N/A 2.937 in74.6 mm N/A 35300 N N/A 52900 N N/A Standard Food Safe Grease N/A
SUC214-44/F N/A 2.75 in N/A 4.921 in125 mm N/A 2.937 in74.6 mm N/A 35300 N N/A 52900 N N/A Standard Food Safe Grease N/A
SUC214/F N/A 70 mm N/A 4.921 in125 mm N/A 2.937 in74.6 mm N/A 35300 N N/A 52900 N N/A Standard Food Safe Grease N/A
Unit of Measure
« 6 7