Part Number |
Bore Size |
O.D. (D) |
Inside Ring Width B |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUC215-47/F | N/A 2.9375 in | N/A 5.118 in130.000 mm | N/A 3.063 in77.8 mm | N/A 38600 N | N/A 57300 N | N/A Standard Food Safe Grease |
N/A
|
| SUC215/F | N/A 75.000 mm | N/A 5.118 in130.000 mm | N/A 3.063 in77.8 mm | N/A 38600 N | N/A 57300 N | N/A Standard Food Safe Grease |
N/A
|
| SUC215-48/F | N/A 3 in | N/A 5.118 in130.000 mm | N/A 3.063 in77.8 mm | N/A 38600 N | N/A 57300 N | N/A Standard Food Safe Grease |
N/A
|