Print Back
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Design Attributes
  • Stainless steel ball bearing inserts with set screw
  • Polymer or stainless steel housings
  • Sizes from 3/4 in. to 2 in. or 20 mm to 50 mm
  • Operating range: -20°C to 100°C
  • Solid lubrication options
  • Hygienic, smooth construction
  • Double lip seal for protection
Corrosion PillowBlock-Family Picture - Ball Bearing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Bore Size

Housing Material

Bearing Number

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

SUCBP208-25/FVSL613 N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A SUC208-25/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A
SUCBP208-25-IP69K/F N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A SUC208-25-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A
SUCBP208-25-IP69K/FVSL613 N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A SUC208-25-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A
SUCAP208/F N/A 40 mm N/A Machined Stainless Steel N/A SUC208/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A
SUCAP208/FVSL525 N/A 40 mm N/A Machined Stainless Steel N/A SUC208/FVSL525 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Graphite Solid Lube N/A
SUCAP208/FVSL613 N/A 40 mm N/A Machined Stainless Steel N/A SUC208/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A
SUCAP208-IP69K/F N/A 40 mm N/A Machined Stainless Steel N/A SUC208-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A
SUCAP208-IP69K/FVSL613 N/A 40 mm N/A Machined Stainless Steel N/A SUC208-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A
SUCBP208/F N/A 40 mm N/A Blue Thermoset (Polymer) N/A SUC208/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A
SUCBP208/FVSL613 N/A 40 mm N/A Blue Thermoset (Polymer) N/A SUC208/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A
SUCBP208-IP69K/F N/A 40 mm N/A Blue Thermoset (Polymer) N/A SUC208-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A
SUCBP208-IP69K/FVSL613 N/A 40 mm N/A Blue Thermoset (Polymer) N/A SUC208-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A
SUCPLP208/F N/A 40 mm N/A White Thermoplastic (Polymer) N/A SUC208/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A
SUCPLP208/FVSL613 N/A 40 mm N/A White Thermoplastic (Polymer) N/A SUC208/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A
SUCPLP208-IP69K/F N/A 40 mm N/A White Thermoplastic (Polymer) N/A SUC208-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A
SUCPLP208-IP69K/FVSL613 N/A 40 mm N/A White Thermoplastic (Polymer) N/A SUC208-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A
SUCSP208/F N/A 40 mm N/A Cast Stainless Steel N/A SUC208/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A
SUCSP208/FVSL525 N/A 40 mm N/A Cast Stainless Steel N/A SUC208/FVSL525 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Graphite Solid Lube N/A
SUCSP208/FVSL613 N/A 40 mm N/A Cast Stainless Steel N/A SUC208/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A
SUCSP208-IP69K/F N/A 40 mm N/A Cast Stainless Steel N/A SUC208-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A
SUCSP208-IP69K/FVSL613 N/A 40 mm N/A Cast Stainless Steel N/A SUC208-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A
SUCAP209-26/F N/A 1.625 in N/A Machined Stainless Steel N/A SUC209-26/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
SUCAP209-26/FVSL525 N/A 1.625 in N/A Machined Stainless Steel N/A SUC209-26/FVSL525 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Graphite Solid Lube N/A
SUCAP209-26/FVSL613 N/A 1.625 in N/A Machined Stainless Steel N/A SUC209-26/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
SUCAP209-26-IP69K/F N/A 1.625 in N/A Machined Stainless Steel N/A SUC209-26-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
Unit of Measure
« 11 12 13 14 15 »